norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Note:If no length is specified 1000 mm will be supplied.Drawing reference:
1) identical parts
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 96390_C Ball chains, Form C, with ring clip 99,6 kB

Drawings

Ball chains, Form C, with ring clip

Item selection/filter

Overview of items (compressed)
Order No.Form

Version 1Main
material
LDD1CADAcc.PriceOrder
96390-09X160Cwith ring clipbrass16091 on request
96390-09X320Cwith ring clipbrass32091 on request
96390-09X500Cwith ring clipbrass50091 on request
96390-09X1000Cwith ring clipbrass100091 on request
96390-12X160Cwith ring clipbrass160121,2 on request
96390-12X320Cwith ring clipbrass320121,2 on request
96390-12X500Cwith ring clipbrass500121,2 on request
96390-12X1000Cwith ring clipbrass1000121,2 on request
96390-14X160Cwith ring clipbrass160141,6 on request
96390-14X320Cwith ring clipbrass320141,6 on request
96390-14X500Cwith ring clipbrass500141,6 on request
96390-14X1000Cwith ring clipbrass1000141,6 on request
96390-16X160Cwith ring clipbrass160161,6 on request
96390-16X320Cwith ring clipbrass320161,6 on request
96390-16X500Cwith ring clipbrass500161,6 on request
96390-16X1000Cwith ring clipbrass1000161,6 on request
96390-20X160Cwith ring clipbrass160202 on request
96390-20X320Cwith ring clipbrass320202 on request
96390-20X500Cwith ring clipbrass500202 on request
96390-20X1000Cwith ring clipbrass1000202 on request
96390-24X160Cwith ring clipbrass160242 on request
96390-24X320Cwith ring clipbrass320242 on request
96390-24X500Cwith ring clipbrass500242 on request
96390-24X1000Cwith ring clipbrass1000242 on request
96390-30X160Cwith ring clipbrass160302,6 on request
96390-30X320Cwith ring clipbrass320302,6 on request
96390-30X500Cwith ring clipbrass500302,6 on request
96390-30X1000Cwith ring clipbrass1000302,6 on request
96390-36X160Cwith ring clipbrass160362,6 on request
96390-36X320Cwith ring clipbrass320362,6 on request
96390-36X500Cwith ring clipbrass500362,6 on request
96390-36X1000Cwith ring clipbrass1000362,6 on request
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
China
Sitemap Print Recommended Top
Copyright © 2020 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83