norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Chain brass or stainless steel.
key ring stainless steel.
Note:If no length is specified 1000 mm will be supplied.Drawing reference:
1) identical parts
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 96390_B Ball chains, Form B, with key ring 182 kB

Drawings

Ball chains, Form B, with key ring

Overview of items (compressed)

Item selection/filter
Order No.FormVersion 1Main
material
L

DD1

Filter
96390-015XBwith key ringbrass160/320/500/1000151
96390-019XBwith key ringbrass160/320/500/1000191
96390-023XBwith key ringbrass160/320/500/1000231,2
96390-028XBwith key ringbrass160/320/500/1000281,7
96390-115XBwith key ringstainless steel160/320/500/1000151
96390-119XBwith key ringstainless steel160/320/500/1000191
96390-123XBwith key ringstainless steel160/320/500/1000231,2
96390-128XBwith key ringstainless steel160/320/500/1000281,7
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
欢迎扫描二维码
咨询诺瑞朗官方客服微信
China
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83