|
|
96390_BBall chains, Form B, with key ring |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Chain brass or stainless steel. key ring stainless steel.Note:If no length is specified 1000 mm will be supplied.Drawing reference:Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Form | Version 1 | Main material | L | D | D1 | CAD | Acc. | Price | Order |
---|
96390-015X160 | B | with key ring | brass | 160 | 15 | 1 |  | | on request | | 96390-015X320 | B | with key ring | brass | 320 | 15 | 1 |  | | on request | | 96390-015X500 | B | with key ring | brass | 500 | 15 | 1 |  | | on request | | 96390-015X1000 | B | with key ring | brass | 1000 | 15 | 1 |  | | on request | | 96390-019X160 | B | with key ring | brass | 160 | 19 | 1 |  | | on request | | 96390-019X320 | B | with key ring | brass | 320 | 19 | 1 |  | | on request | | 96390-019X500 | B | with key ring | brass | 500 | 19 | 1 |  | | on request | | 96390-019X1000 | B | with key ring | brass | 1000 | 19 | 1 |  | | on request | | 96390-023X160 | B | with key ring | brass | 160 | 23 | 1,2 |  | | on request | | 96390-023X320 | B | with key ring | brass | 320 | 23 | 1,2 |  | | on request | | 96390-023X500 | B | with key ring | brass | 500 | 23 | 1,2 |  | | on request | | 96390-023X1000 | B | with key ring | brass | 1000 | 23 | 1,2 |  | | on request | | 96390-028X160 | B | with key ring | brass | 160 | 28 | 1,7 |  | | on request | | 96390-028X320 | B | with key ring | brass | 320 | 28 | 1,7 |  | | on request | | 96390-028X500 | B | with key ring | brass | 500 | 28 | 1,7 |  | | on request | | 96390-028X1000 | B | with key ring | brass | 1000 | 28 | 1,7 |  | | on request | | 96390-115X160 | B | with key ring | stainless steel | 160 | 15 | 1 |  | | on request | | 96390-115X320 | B | with key ring | stainless steel | 320 | 15 | 1 |  | | on request | | 96390-115X500 | B | with key ring | stainless steel | 500 | 15 | 1 |  | | on request | | 96390-115X1000 | B | with key ring | stainless steel | 1000 | 15 | 1 |  | | on request | | 96390-119X160 | B | with key ring | stainless steel | 160 | 19 | 1 |  | | on request | | 96390-119X320 | B | with key ring | stainless steel | 320 | 19 | 1 |  | | on request | | 96390-119X500 | B | with key ring | stainless steel | 500 | 19 | 1 |  | | on request | | 96390-119X1000 | B | with key ring | stainless steel | 1000 | 19 | 1 |  | | on request | | 96390-123X160 | B | with key ring | stainless steel | 160 | 23 | 1,2 |  | | on request | | 96390-123X320 | B | with key ring | stainless steel | 320 | 23 | 1,2 |  | | on request | | 96390-123X500 | B | with key ring | stainless steel | 500 | 23 | 1,2 |  | | on request | | 96390-123X1000 | B | with key ring | stainless steel | 1000 | 23 | 1,2 |  | | on request | | 96390-128X160 | B | with key ring | stainless steel | 160 | 28 | 1,7 |  | | on request | | 96390-128X320 | B | with key ring | stainless steel | 320 | 28 | 1,7 |  | | on request | | 96390-128X500 | B | with key ring | stainless steel | 500 | 28 | 1,7 |  | | on request | | 96390-128X1000 | B | with key ring | stainless steel | 1000 | 28 | 1,7 |  | | on request | |
Other items in this category |
|
|