norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Polyoxymethylene (POM).
Nozzle stainless steel.
Version:Colour blue/orange.Note:The extremely compact design makes this high-pressure nozzle ideal for use where space is at a premium. When screwed in position, the nozzle can be adjusted using a pin and retains its positional stability. Additional security is not required. It can be rotated 360° and withstands working pressure ranges of up to 70 bar.

Resistant to: acetone, alcohol, ethyl, grease, oil, commercially available dishwashing detergent, petrol, paint, solvents, sodium hydroxide.

Not resistant to: chlorine, acids, ammonium hydroxide, strong bases, hypochlorite ionic solutions, sodium hypochlorite.

Nozzle pivot range up to 72°.
Temperature range:Maximum temperature range 50 °C.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 96205_A High pressure nozzles LOC-LINE®, Form A 158 kB

Drawings

High pressure nozzles LOC-LINE®, Form A

Item selection/filter

Order No.FormDD1LαCADAcc.PriceOrder
96205-11816000A1,6R1/8-72° on request
96205-11816064A1,6R1/86,472° on request
96205-11816127A1,6R1/812,772° on request
96205-11816318A1,6R1/831,872° on request
96205-11822000A2,2R1/8-72° on request
96205-11822064A2,2R1/86,472° on request
96205-11822127A2,2R1/812,772° on request
96205-11822318A2,2R1/831,872° on request
96205-11830000A3R1/8-72° on request
96205-11830064A3R1/86,472° on request
96205-11830127A3R1/812,772° on request
96205-11830318A3R1/831,872° on request
96205-11841000A4,1R1/8-70° on request
96205-11841064A4,1R1/86,470° on request
96205-11841127A4,1R1/812,770° on request
96205-11841318A4,1R1/831,870° on request
96205-11416000A1,6R1/4-72° on request
96205-11416064A1,6R1/46,472° on request
96205-11416127A1,6R1/412,772° on request
96205-11416318A1,6R1/431,872° on request
96205-11422000A2,2R1/4-72° on request
96205-11422064A2,2R1/46,472° on request
96205-11422127A2,2R1/412,772° on request
96205-11422318A2,2R1/431,872° on request
96205-11430000A3R1/4-72° on request
96205-11430064A3R1/46,472° on request
96205-11430127A3R1/412,772° on request
96205-11430318A3R1/431,872° on request
96205-11441000A4,1R1/4-70° on request
96205-11441064A4,1R1/46,470° on request
96205-11441127A4,1R1/412,770° on request
96205-11441318A4,1R1/431,870° on request
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
欢迎扫描二维码
咨询诺瑞朗官方客服微信
China
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83