norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Cast aluminium.
DIN 7984 screws and DIN 985 nuts, steel.
Version:Black powder-coated.
Screws and nuts electro zinc-plated.
On request:Clamping levers for tightening.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 29120 Linear actuator connector clamps cross 315 kB

Drawings

Linear actuator connector clamps cross

Item selection/filter

Order No.Type E

ABCMV1V2CADAcc.PriceOrder
29120-181818186625,520M6x16M6x16 on request
29120-30203020994033M8x25M8x25 on request
29120-30303030994033M8x25M8x25 on request
29120-402040201094036M10x30M8x25 on request
29120-404040401376045M10x30M10x30 on request
29120-504050401547054M10x35M10x35 on request
29120-505050501547054M10x35M10x35 on request
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
欢迎扫描二维码
咨询诺瑞朗官方客服微信
China
苏ICP备20011289号-1  苏公网安备32058502011222 Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83