|
|
29105Linear actuators with steel trapezoidal thread spindle, with... |
go back |
|
Item description/product images |
|
|
DescriptionMaterial, version:Precision tube DIN EN 10305, stainless steel 1.4301.
For type E 18, electro zinc-plated steel.
Trapezoid thread spindle steel, RH thread, rolled. Note:Medium speed range, self-locking.On request:LH thread, stainless steel, 2 drive pins, other travel lengths, handwheels.Accessory:- Guide clamps 29120, 29125, 29130, 29135 - Tube clamps form our tube clamping system Functional principle:A rotating movement of the threaded spindle is converted into a linear movement of the guide carriage.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Version 1 | Type E | Spindle | L | Travel S | B | D1 | J | L1 | L2 | M | P1 parallel key DIN 6885 | V1 | CAD | Acc. | Price | Order |
---|
29105-300001X300 | with plain bearing | 30 | Tr 14x3 | 300 | 100 | 30 | 8 h8 | 38 | 26 | 100 | 28 | 2 x 2 x 20 | M4x8 |  |  | on request | | 29105-300001X500 | with plain bearing | 30 | Tr 14x3 | 500 | 300 | 30 | 8 h8 | 38 | 26 | 100 | 28 | 2 x 2 x 20 | M4x8 |  |  | on request | | 29105-300001X800 | with plain bearing | 30 | Tr 14x3 | 800 | 600 | 30 | 8 h8 | 38 | 26 | 100 | 28 | 2 x 2 x 20 | M4x8 |  |  | on request | | 29105-400001X300 | with plain bearing | 40 | Tr 20x4 | 300 | 91 | 40 | 12 h8 | 55 | 38 | 104,5 | 44 | 4 x 4 x 32 | M6x10 |  |  | on request | | 29105-400001X500 | with plain bearing | 40 | Tr 20x4 | 500 | 291 | 40 | 12 h8 | 55 | 38 | 104,5 | 44 | 4 x 4 x 32 | M6x10 |  |  | on request | | 29105-400001X800 | with plain bearing | 40 | Tr 20x4 | 800 | 591 | 40 | 12 h8 | 55 | 38 | 104,5 | 44 | 4 x 4 x 32 | M6x10 |  |  | on request | | 29105-400001X1000 | with plain bearing | 40 | Tr 20x4 | 1000 | 791 | 40 | 12 h8 | 55 | 38 | 104,5 | 44 | 4 x 4 x 32 | M6x10 |  |  | on request | | 29105-500001X500 | with plain bearing | 50 | Tr 20x4 | 500 | 265 | 50 | 12 h8 | 63 | 38 | 117,5 | 44 | 4 x 4 x 32 | M6x10 |  |  | on request | | 29105-500001X800 | with plain bearing | 50 | Tr 20x4 | 800 | 565 | 50 | 12 h8 | 63 | 38 | 117,5 | 44 | 4 x 4 x 32 | M6x10 |  |  | on request | | 29105-500001X1000 | with plain bearing | 50 | Tr 20x4 | 1000 | 765 | 50 | 12 h8 | 63 | 38 | 117,5 | 44 | 4 x 4 x 32 | M6x10 |  |  | on request | | 29105-180101X300 | with ball bearing | 18 | Tr 10x2 | 300 | 145 | 18 | 6 h9 | 24 | 17 | 77,5 | 18 | 2 x 2 x 12 | M3x5 |  |  | on request | | 29105-180101X500 | with ball bearing | 18 | Tr 10x2 | 500 | 345 | 18 | 6 h9 | 24 | 17 | 77,5 | 18 | 2 x 2 x 12 | M3x5 |  |  | on request | | 29105-300101X300 | with ball bearing | 30 | Tr 14x3 | 300 | 100 | 30 | 8 h8 | 38 | 26 | 100 | 28 | 2 x 2 x 20 | M4x8 |  |  | on request | | 29105-300101X500 | with ball bearing | 30 | Tr 14x3 | 500 | 300 | 30 | 8 h8 | 38 | 26 | 100 | 28 | 2 x 2 x 20 | M4x8 |  |  | on request | | 29105-300101X800 | with ball bearing | 30 | Tr 14x3 | 800 | 600 | 30 | 8 h8 | 38 | 26 | 100 | 28 | 2 x 2 x 20 | M4x8 |  |  | on request | | 29105-400101X300 | with ball bearing | 40 | Tr 20x4 | 300 | 91 | 40 | 12 h8 | 55 | 38 | 104,5 | 44 | 4 x 4 x 32 | M6x10 |  |  | on request | | 29105-400101X500 | with ball bearing | 40 | Tr 20x4 | 500 | 291 | 40 | 12 h8 | 55 | 38 | 104,5 | 44 | 4 x 4 x 32 | M6x10 |  |  | on request | | 29105-400101X800 | with ball bearing | 40 | Tr 20x4 | 800 | 591 | 40 | 12 h8 | 55 | 38 | 104,5 | 44 | 4 x 4 x 32 | M6x10 |  |  | on request | | 29105-400101X1000 | with ball bearing | 40 | Tr 20x4 | 1000 | 791 | 40 | 12 h8 | 55 | 38 | 104,5 | 44 | 4 x 4 x 32 | M6x10 |  |  | on request | | 29105-500101X500 | with ball bearing | 50 | Tr 20x4 | 500 | 265 | 50 | 12 h8 | 63 | 38 | 117,5 | 44 | 4 x 4 x 32 | M6x10 |  |  | on request | | 29105-500101X800 | with ball bearing | 50 | Tr 20x4 | 800 | 565 | 50 | 12 h8 | 63 | 38 | 117,5 | 44 | 4 x 4 x 32 | M6x10 |  |  | on request | | 29105-500101X1000 | with ball bearing | 50 | Tr 20x4 | 1000 | 765 | 50 | 12 h8 | 63 | 38 | 117,5 | 44 | 4 x 4 x 32 | M6x10 |  |  | on request | |
Other items in this category |
|
|