norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Thermoplastic.Version:Black.Note:Reducer sleeves are for clamping smaller tubes.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 29042_R Reducer sleeves for round tubes 139 kB

Drawings

Reducer sleeves for round tubes

Item selection/filter

Order No.Version 2A

BCDELCADAcc.PriceOrder
29042-01812for round tubes12,25182,511,92,430 on request
29042-01814for round tubes14,25182,511,92,430 on request
29042-01815for round tubes15,25182,511,92,430 on request
29042-01816for round tubes16,25182,511,92,430 on request
29042-03020for round tubes20,25303,518,93,445 on request
29042-03025for round tubes25,25303,518,93,445 on request

Other items in this category

My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
欢迎扫描二维码
咨询诺瑞朗官方客服微信
China
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83