norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Thermoplastic.Version:Black.Note:With the use of reducing bushes, smaller tubes can be clamped.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 29040_V Reducer sleeves for square tubes 162 kB

Drawings

Reducer sleeves for square tubes

Item selection/filter

Order No.Version 2A

BLCADAcc.PriceOrder
29040-13020for square tubes20,530,345 on request
29040-13025for square tubes25,530,345 on request

Other items in this category

My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
欢迎扫描二维码
咨询诺瑞朗官方客服微信
China
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83