norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Housing and cap thermoplastic polyamide 66.
Air filter polyurethane (PU foam).
Dipstick zinc.
O-ring NBR, Shore 70.
Material, version:Housing made from thermoplastic polyamide 66 black.
Cover made from thermoplastic polyamide 66 red.
Air filter in polyurethane (PU foam), filter mesh 50 µm.
Dipstick in phosphated zinc.
O-ring in rubber (NBR).
Note:The removable cap allows easy cleaning of the air filter.

Form A: without air filter
Form B: with air filter
Temperature range:Temperature resistant with oil up to 100°C.On request:Min-Max markings.Drawing reference:
1) cap
2) air filter
3) O-ring
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 28054_B Vent screws with dipstick, Form B, with air filter 131 kB

Drawings

Vent screws with dipstick, Form B, with air filter

Item selection/filter

Order No.FormDD1D2D3LL1CADAcc.PriceOrder
28054-236038B36G3/82341711 on request
28054-241012B41G1/22841812 on request
28054-247034B47G3/43351712 on request
28054-252100B52G13852012 on request
28054-263114B63G1 1/44952313 on request
28054-263112B63G1 1/25552313,5 on request
28054-2361615B36M16x1,52341711 on request
28054-2411815B41M18x1,528417,512 on request
28054-2412015B41M20x1,528417,512 on request
28054-2412215B41M22x1,528417,512 on request
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
欢迎扫描二维码
咨询诺瑞朗官方客服微信
China
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83