norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Press-in plugs with dipstick Form C, with vent and air filter
28048_C

Press-in plugs with dipstick Form C, with vent and air filter

go back

Item description/product images

DescriptionMaterial:Housing and cap thermoplastic polyamide 66.
Air filter polyurethane (PU foam).
Dipstick zinc.
O-ring NBR, Shore 70.
Version:Housing black.
Cap red.
Filter mesh 50 µm.
Dipstick phosphated.
Note:Temperature resistant to 100°C.On request:Min-Max markings.Drawing reference:
1) O-ring
2) air filter
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 28048_C Press-in plugs with dipstick Form C, with vent and air filter 134 kB

Drawings

Press-in plugs with dipstick Form C, with vent and air filter

Item selection/filter

Order No.FormDD1D2LL1S
min.
CADAcc.PriceOrder
28048-33018C30182314148 on request
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
欢迎扫描二维码
咨询诺瑞朗官方客服微信
China
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83