norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Housing and cap thermoplastic polyamide 66.
Air filter polyurethane (PU foam).
O-ring rubber (NBR).
Version:Housing black.
Cap red.
Filter mesh 50 µm.
Temperature range:Temperature resistant with oil up to 100°C.Drawing reference:
1) O-ring
2) air filter
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 28022_C Press-in plugs Form C, with vent and air filter 230 kB

Drawings

Press-in plugs Form C, with vent and air filter

Item selection/filter

Order No.FormDD1D2LL1S
min.
CADAcc.PriceOrder
28022-33018C30182314148 on request
28022-33020C3020241415,58 on request
28022-33026C3026301416,59,5 on request
28022-33030C30303414179,5 on request
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
欢迎扫描二维码
咨询诺瑞朗官方客服微信
China
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83