norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial, version:Housing in thermoplastic polyamide, transparent, high mechanical stability, non-ageing, temperature resistant with oil up to 100 °C, with water up to 70 °C; resistant to solvents but not to alcohol.
Flat packing asbestos-free
On request:Rubber gasket (NBR).Drawing reference:
1) flat seal
2) check mark
3) reflector
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 28004_A Oil level sight glasses, Form A, without reflector 158 kB

Drawings

Oil level sight glasses, Form A, without reflector

Item selection/filter

Order No.FormDD1D2LL1SWTightening
torque
max. Nm
CADAcc.PriceOrder
28004-120014A20,5G1/41288,5175 on request
28004-122038A22G3/8126,512187 on request
28004-128012A28G1/2168122415 on request
28004-135034A36G3/4218,513,53020 on request
28004-143100A42G1309163625 on request
28004-151114A51G1 1/432101742- on request
28004-158112A58G1 1/239102150- on request
28004-174200A74G248122064- on request
28004-1201415A20M14X1,5127,58175 on request
28004-1221615A22M16X1,5126,512,5187 on request
28004-1251815A25,5M18X1,514612,52110 on request
28004-1282015A28M20X1,5167,5122415 on request
28004-1282215A28M22X1,5167,512,52415 on request
28004-1362615A36M26X1,5218,513,53020 on request
28004-1362715A36M27X1,5218,513,53020 on request
28004-1514015A51M40X1,532101742- on request
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
欢迎扫描二维码
咨询诺瑞朗官方客服微信
China
苏ICP备20011289号-1  苏公网安备32058502011222 Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83