norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:

Steel 1.0718 or stainless steel 1.4305.

Version:Electro zinc-plated steel.
Bright stainless steel.
Note:Pins with a hole, suitable for DIN 71752 clevis. Secured with a split pin.

When combined with a suitable clevis and tang, forms a fully functional clevis joint.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 27621-03 Pin with hole for split pin suitable for clevis joints 193 kB

Drawings

Pin with hole for split pin suitable for clevis joints

Item selection/filter

Order No.Main
material
D1

D3D4AKLZ1Z2CADAcc.PriceOrder
27621-03-004100steel4611011210,5 on request
27621-03-005123steel581,212,31,51510,5 on request
27621-03-006153steel691,615,31,5181,50,5 on request
27621-03-008195steel812219,522321 on request
27621-03-010245steel10143,224,522921 on request
27621-03-012295steel1217429,53352,51,5 on request
27621-03-014325steel1419432,53402,51,5 on request
27621-03-016382steel1621438,23452,51,5 on request
27621-03-020470steel202654745332 on request
27621-03-025590steel25326,35956742 on request
27621-03-028632steel28346,363,257242 on request
27621-03-030590steel30366,35956742 on request
27621-03-030682steel30366,368,257742 on request
27621-03-035765steel3544876,568752 on request
27621-03-040900steel4048890610052 on request
27621-03-042900steel4248890710052 on request
27621-03-0501030steel505810103711562 on request
27621-03-104100stainless steel4611011210,5 on request
27621-03-105123stainless steel581,212,31,51510,5 on request
27621-03-106153stainless steel691,615,31,5181,50,5 on request
27621-03-108195stainless steel812219,522321 on request
27621-03-110245stainless steel10143,224,522921 on request
27621-03-112295stainless steel1217429,53352,51,5 on request
27621-03-114325stainless steel1419432,53402,51,5 on request
27621-03-116382stainless steel1621438,23452,51,5 on request
27621-03-120470stainless steel202654745332 on request
27621-03-125590stainless steel25326,35956742 on request
27621-03-130590stainless steel30366,35956742 on request
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
欢迎扫描二维码
咨询诺瑞朗官方客服微信
China
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83