norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Steel or stainless steel 1.4301.Version:Electro zinc-plated steel.
Bright stainless steel.
Note:Pin with groove, suitable for DIN 71752 clevis. Secured with a DIN 6799 E-type circlip (alternatively a KL or SL clip).

When combined with a suitable clevis and tang, forms a fully functional clevis joint.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 27621-01 Pin with circlip groove suitable for clevis joints 198 kB

Drawings

Pin with circlip groove suitable for clevis joints

Item selection/filter

Order No.Main
material
D1

D2D3AKLMZ1Z2CADAcc.PriceOrder
27621-01-004085steel43,268,5110,50,640,50,5 on request
27621-01-005105steel54810,51,5130,740,50,5 on request
27621-01-006125steel65912,51,515,50,7410,5 on request
27621-01-008165steel861216,52200,940,51 on request
27621-01-010205steel1081420,52251,0511 on request
27621-01-012245steel1291724,53301,1511,5 on request
27621-01-014275steel14101927,53331,251,251,5 on request
27621-01-016325steel16122132,5338,51,351,51,5 on request
27621-01-020405steel2017,52640,54461,91,52 on request
27621-01-025505steel25183250,55571,91,52 on request
27621-01-104085stainless steel43,268,5110,50,640,50,5 on request
27621-01-105105stainless steel54810,51,5130,740,50,5 on request
27621-01-106125stainless steel65912,51,515,50,7410,5 on request
27621-01-108165stainless steel861216,52200,940,51 on request
27621-01-110205stainless steel1081420,52251,0511 on request
27621-01-112245stainless steel1291724,53301,1511,5 on request
27621-01-114275stainless steel14101927,53331,251,251,5 on request
27621-01-116325stainless steel16122132,5338,51,351,51,5 on request
27621-01-120405stainless steel2017,52640,54461,91,52 on request
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
欢迎扫描二维码
咨询诺瑞朗官方客服微信
China
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83