norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Foot plate and threaded spindle steel or stainless steel.
Rubber support (NBR) 80 Shore.
Version:Foot plate, electro zinc-plated or polished.
Threaded spindle, electro zinc-plated or bright.
Rubber support, vulcanised, black.
Note:Levelling feet steel or stainless steel with pivoting threaded spindle and rubber base. The solid rubber base is permanently vulcanised to the sheet metal plate. The rubber base has an excellent surface grip. It is sound damping and impedes transmission of vibrations and impacts to the floor.

The load values specified in the table are based on a test series, in which a static load was applied perpendicular to the plates through the centre of the spindle. Radially acting forces such as those produced by vibrations or other shaking effects, affect the load rating and are not taken into account for the specified values.

For stainless steel feet from spindle size M16, the wrench sizes apply across two flats.

Supplied with matching nut.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 27790_B Levelling feet steel or stainless steel Form B 144 kB

Drawings

Levelling feet steel or stainless steel Form B

Item selection/filter

Order No.FormMain
material
ADD1HH1H2SWLLoad rating
max. kN
(static load only)
CADAcc.PriceOrder
27790-2106010X50Bsteel4560M1022823214507 on request
27790-2106010X100Bsteel4560M102213232141007 on request
27790-2106012X50Bsteel4560M1222823214507 on request
27790-2106012X100Bsteel4560M122213232141007 on request
27790-2106012X150Bsteel4560M122218232141507 on request
27790-2108010X50Bsteel5480M10258535145010 on request
27790-2108010X100Bsteel5480M1025135351410010 on request
27790-2108012X50Bsteel5480M12258535145010 on request
27790-2108012X100Bsteel5480M1225135351410010 on request
27790-2108012X150Bsteel5480M1225185351415010 on request
27790-2108014X50Bsteel5480M14258535145010 on request
27790-2108014X100Bsteel5480M1425135351410010 on request
27790-2108014X150Bsteel5480M1425185351415010 on request
27790-2108016X100Bsteel5480M1625135351610010 on request
27790-2108016X150Bsteel5480M1625185351615010 on request
27790-2108020X75Bsteel5480M202511136207510 on request
27790-2108020X100Bsteel5480M2025136362010010 on request
27790-2108020X150Bsteel5480M2025186362015010 on request
27790-2108020X200Bsteel5480M2025236362020010 on request
27790-2110020X75Bsteel69100M2028113,538,5207515 on request
27790-2110020X100Bsteel69100M2028138,538,52010015 on request
27790-2110020X150Bsteel69100M2028188,538,52015015 on request
27790-2110020X200Bsteel69100M2028238,538,52020015 on request
27790-2110020X250Bsteel69100M2028288,538,52025015 on request
27790-2110024X100Bsteel69100M2428138,538,52410015 on request
27790-2110024X150Bsteel69100M2428188,538,52415015 on request
27790-2110024X200Bsteel69100M2428238,538,52420015 on request
27790-2110024X250Bsteel69100M2428288,538,52425015 on request
27790-2206010X50Bstainless steel4560M1022823214507 on request
27790-2206010X100Bstainless steel4560M102213232141007 on request
27790-2206012X50Bstainless steel4560M1222823214507 on request
27790-2206012X100Bstainless steel4560M122213232141007 on request
27790-2206012X150Bstainless steel4560M122218232141507 on request
27790-2208010X50Bstainless steel5480M10258535145010 on request
27790-2208010X75Bstainless steel5480M102511035147510 on request
27790-2208010X100Bstainless steel5480M1025135351410010 on request
27790-2208010X125Bstainless steel5480M1025160351412510 on request
27790-2208012X50Bstainless steel5480M12258535145010 on request
27790-2208012X75Bstainless steel5480M122511035147510 on request
27790-2208012X100Bstainless steel5480M1225135351410010 on request
27790-2208012X125Bstainless steel5480M1225160351412510 on request
27790-2208012X150Bstainless steel5480M1225185351415010 on request
27790-2208014X75Bstainless steel5480M142511035147510 on request
27790-2208014X100Bstainless steel5480M1425135351410010 on request
27790-2208014X125Bstainless steel5480M1425160351412510 on request
27790-2208014X150Bstainless steel5480M1425185351415010 on request
27790-2208014X175Bstainless steel5480M1425210351417510 on request
27790-2208016X75Bstainless steel5480M162511035137510 on request
27790-2208016X100Bstainless steel5480M1625135351310010 on request
27790-2208016X125Bstainless steel5480M1625160351312510 on request
27790-2208016X150Bstainless steel5480M1625185351315010 on request
27790-2208016X175Bstainless steel5480M1625210351317510 on request
27790-2208020X75Bstainless steel5480M202511338177510 on request
27790-2208020X100Bstainless steel5480M2025138381710010 on request
27790-2208020X125Bstainless steel5480M2025163381712510 on request
27790-2208020X150Bstainless steel5480M2025188381715010 on request
27790-2208020X175Bstainless steel5480M2025213381717510 on request
27790-2208020X200Bstainless steel5480M2025238381720010 on request
27790-2208020X225Bstainless steel5480M2025263381722510 on request
27790-2210020X75Bstainless steel69100M203011843177515 on request
27790-2210020X100Bstainless steel69100M2030143431710015 on request
27790-2210020X125Bstainless steel69100M2030168431712515 on request
27790-2210020X150Bstainless steel69100M2030193431715015 on request
27790-2210020X175Bstainless steel69100M2030218431717515 on request
27790-2210020X200Bstainless steel69100M2030243431720015 on request
27790-2210024X100Bstainless steel69100M2430144442010015 on request
27790-2210024X125Bstainless steel69100M2430169442012515 on request
27790-2210024X150Bstainless steel69100M2430194442015015 on request
27790-2210024X175Bstainless steel69100M2430219442017515 on request
27790-2210024X200Bstainless steel69100M2430244442020015 on request
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
欢迎扫描二维码
咨询诺瑞朗官方客服微信
China
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83