norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Foot plate and threaded spindle steel or stainless steel.
Rubber support (NBR) 80 Shore.
Version:Foot plate, electro zinc-plated or polished.
Threaded spindle, electro zinc-plated or bright.
Rubber support, vulcanised, black.
Note:Levelling feet steel or stainless steel with pivoting threaded spindle and rubber base. The solid rubber base is permanently vulcanised to the sheet metal plate. The rubber base has an excellent surface grip. It is sound damping and impedes transmission of vibrations and impacts to the floor.

The load values specified in the table are based on a test series, in which a static load was applied perpendicular to the plates through the centre of the spindle. Radially acting forces such as those produced by vibrations or other shaking effects, affect the load rating and are not taken into account for the specified values.

For stainless steel feet from spindle size M16, the wrench sizes apply across two flats.

Supplied with matching nut.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 27790_A Levelling feet steel or stainless steel Form A 136 kB

Drawings

Levelling feet steel or stainless steel
Form A

Item selection/filter

Order No.FormMain
material
DD1HH1H2SWLLoad rating
max. kN
(static load only)
CADAcc.PriceOrder
27790-1105010X50Asteel50M1019792914504 on request
27790-1105010X100Asteel50M101912929141004 on request
27790-1105012X50Asteel50M1219792914504 on request
27790-1105012X100Asteel50M121912929141004 on request
27790-1105012X150Asteel50M121917929141504 on request
27790-1106010X50Asteel60M1022823214507 on request
27790-1106010X100Asteel60M102213232141007 on request
27790-1106012X50Asteel60M1222823214507 on request
27790-1106012X100Asteel60M122213232141007 on request
27790-1106012X150Asteel60M122218232141507 on request
27790-1108010X50Asteel80M10258535145010 on request
27790-1108010X100Asteel80M1025135351410010 on request
27790-1108012X50Asteel80M12258535145010 on request
27790-1108012X100Asteel80M1225135351410010 on request
27790-1108012X150Asteel80M1225185351415010 on request
27790-1108014X50Asteel80M14258535145010 on request
27790-1108014X100Asteel80M1425135351410010 on request
27790-1108014X150Asteel80M1425185351415010 on request
27790-1108016X100Asteel80M1625135351610010 on request
27790-1108016X150Asteel80M1625185351615010 on request
27790-1108020X75Asteel80M202511136207510 on request
27790-1108020X100Asteel80M2025136362010010 on request
27790-1108020X150Asteel80M2025186362015010 on request
27790-1108020X200Asteel80M2025236362020010 on request
27790-1110020X75Asteel100M2028113,538,5207515 on request
27790-1110020X100Asteel100M2028138,538,52010015 on request
27790-1110020X150Asteel100M2028188,538,52015015 on request
27790-1110020X200Asteel100M2028238,538,52020015 on request
27790-1110020X250Asteel100M2028288,538,52025015 on request
27790-1110024X100Asteel100M2428138,538,52410015 on request
27790-1110024X150Asteel100M2428188,538,52415015 on request
27790-1110024X200Asteel100M2428238,538,52420015 on request
27790-1110024X250Asteel100M2428288,538,52425015 on request
27790-1112020X100Asteel120M2032142,542,52010030 on request
27790-1112020X150Asteel120M2032192,542,52015030 on request
27790-1112020X200Asteel120M2032242,542,52020030 on request
27790-1112024X100Asteel120M2432142,542,52410030 on request
27790-1112024X150Asteel120M2432192,542,52415030 on request
27790-1112024X200Asteel120M2432242,542,52420030 on request
27790-1112030X100Asteel120M3032143,543,53010030 on request
27790-1112030X150Asteel120M3032193,543,53015030 on request
27790-1112030X200Asteel120M3032243,543,53020030 on request
27790-1205010X50Astainless steel50M1019792914504 on request
27790-1205010X100Astainless steel50M101912929141004 on request
27790-1205012X50Astainless steel50M1219792914504 on request
27790-1205012X100Astainless steel50M121912929141004 on request
27790-1205012X150Astainless steel50M121917929141504 on request
27790-1206010X50Astainless steel60M1022823214507 on request
27790-1206010X100Astainless steel60M102213232141007 on request
27790-1206012X50Astainless steel60M1222823214507 on request
27790-1206012X100Astainless steel60M122213232141007 on request
27790-1206012X150Astainless steel60M122218232141507 on request
27790-1208010X50Astainless steel80M10258535145010 on request
27790-1208010X75Astainless steel80M102511035147510 on request
27790-1208010X100Astainless steel80M1025135351410010 on request
27790-1208010X125Astainless steel80M1025160351412510 on request
27790-1208012X50Astainless steel80M12258535145010 on request
27790-1208012X75Astainless steel80M122511035147510 on request
27790-1208012X100Astainless steel80M1225135351410010 on request
27790-1208012X125Astainless steel80M1225160351412510 on request
27790-1208012X150Astainless steel80M1225185351415010 on request
27790-1208014X75Astainless steel80M142511035147510 on request
27790-1208014X100Astainless steel80M1425135351410010 on request
27790-1208014X125Astainless steel80M1425160351412510 on request
27790-1208014X150Astainless steel80M1425185351415010 on request
27790-1208014X175Astainless steel80M1425210351417510 on request
27790-1208016X75Astainless steel80M162511035137510 on request
27790-1208016X100Astainless steel80M1625135351310010 on request
27790-1208016X125Astainless steel80M1625160351312510 on request
27790-1208016X150Astainless steel80M1625185351315010 on request
27790-1208016X175Astainless steel80M1625210351317510 on request
27790-1208020X75Astainless steel80M202511338177510 on request
27790-1208020X100Astainless steel80M2025138381710010 on request
27790-1208020X125Astainless steel80M2025163381712510 on request
27790-1208020X150Astainless steel80M2025188381715010 on request
27790-1208020X175Astainless steel80M2025213381717510 on request
27790-1208020X200Astainless steel80M2025238381720010 on request
27790-1208020X225Astainless steel80M2025263381722510 on request
27790-1210020X75Astainless steel100M203011843177515 on request
27790-1210020X100Astainless steel100M2030143431710015 on request
27790-1210020X125Astainless steel100M2030168431712515 on request
27790-1210020X150Astainless steel100M2030193431715015 on request
27790-1210020X175Astainless steel100M2030218431717515 on request
27790-1210020X200Astainless steel100M2030243431720015 on request
27790-1210024X100Astainless steel100M2430144442010015 on request
27790-1210024X125Astainless steel100M2430169442012515 on request
27790-1210024X150Astainless steel100M2430194442015015 on request
27790-1210024X175Astainless steel100M2430219442017515 on request
27790-1210024X200Astainless steel100M2430244442020015 on request
27790-1212020X100Astainless steel120M2032143431710030 on request
27790-1212020X150Astainless steel120M2032192421715030 on request
27790-1212020X200Astainless steel120M2032242421720030 on request
27790-1212024X100Astainless steel120M2432144442010030 on request
27790-1212024X150Astainless steel120M2432194442015030 on request
27790-1212024X200Astainless steel120M2432244442020030 on request
27790-1212030X100Astainless steel120M3032147472610030 on request
27790-1212030X150Astainless steel120M3032196462615030 on request
27790-1212030X200Astainless steel120M3032246462620030 on request
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
欢迎扫描二维码
咨询诺瑞朗官方客服微信
China
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83