norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Steel 1.0718 or stainless steel 1.4305.Version:Steel electro zinc-plated.
Stainless steel bright.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 27624-05 Clevis, steel or stainless steel with male thread 235 kB

Drawings

Clevis, steel or stainless steel with male thread

Item selection/filter

Order No.Main
material
AA1BD1

D2FGL1L2L3L4RCADAcc.PriceOrder
27624-05-0612steel121266M60,512443720150,8 on request
27624-05-0816steel161688M80,516574725200,8 on request
27624-05-1020steel20201010M100,520695730250,8 on request
27624-05-1224steel24241212M120,524826835300,8 on request
27624-05-1428steel27271414M14128947840351,2 on request
27624-05-1632steel32321616M161321088945401,2 on request
27624-05-2040steel40402020M2014013410955501,5 on request
27624-05-10612stainless steel121266M60,512443720150,8 on request
27624-05-10816stainless steel161688M80,516574725200,8 on request
27624-05-11020stainless steel20201010M100,520695730250,8 on request
27624-05-11224stainless steel24241212M120,524826835300,8 on request
27624-05-11428stainless steel27271414M14128947840351,2 on request
27624-05-11632stainless steel32321616M161321088945401,2 on request
27624-05-12040stainless steel40402020M2014013410955501,5 on request
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
China
Sitemap Print Recommended Top
Copyright © 2021 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83