|
|
27810Swivel feet threaded spindles steel or stainless steel |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Steel or 1.4305 stainless steel. Version:Steel trivalent blue passivated. Stainless steel, bright.Note:Swivel feet consist of a threaded spindle and a plate joined together. Any threaded spindle can be combined with any plate. The height of the complete swivel foot can be calculated from the length of the threaded spindle + height of hexagon + 22.5 mm. (Overall height of swivel foot = L + L1 + 22.5 mm)
Depending on the version, threaded spindles can have a thread undercut in front of the hexagon. Accessory:Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Main material | D1 | L | L1 | SW | Load rating max. kN | CAD | Acc. | Price | Order |
---|
27810-060151 | steel | M6 | 15 | 7,5 | 14 | 2 | | | on request | | 27810-060301 | steel | M6 | 30 | 7,5 | 14 | 2 | | | on request | | 27810-080401 | steel | M8 | 40 | 7,5 | 14 | 3,5 | | | on request | | 27810-080801 | steel | M8 | 80 | 7,5 | 14 | 3,5 | | | on request | | 27810-100451 | steel | M10 | 45 | 7,5 | 14 | 4,7 | | | on request | | 27810-100701 | steel | M10 | 70 | 7,5 | 14 | 4,7 | | | on request | | 27810-100901 | steel | M10 | 90 | 7,5 | 14 | 4,7 | | | on request | | 27810-101251 | steel | M10 | 125 | 7,5 | 14 | 4,7 | | | on request | | 27810-101501 | steel | M10 | 150 | 7,5 | 14 | 4,7 | | | on request | | 27810-120451 | steel | M12 | 45 | 7,5 | 14 | 7,7 | | | on request | | 27810-120661 | steel | M12 | 66 | 7,5 | 14 | 7,7 | | | on request | | 27810-121001 | steel | M12 | 100 | 7,5 | 14 | 7,7 | | | on request | | 27810-121251 | steel | M12 | 125 | 7,5 | 14 | 7,7 | | | on request | | 27810-121501 | steel | M12 | 150 | 7,5 | 14 | 7,7 | | | on request | | 27810-140661 | steel | M14 | 66 | 7,5 | 14 | 11,1 | | | on request | | 27810-141001 | steel | M14 | 100 | 7,5 | 14 | 11,1 | | | on request | | 27810-141251 | steel | M14 | 125 | 7,5 | 14 | 11,1 | | | on request | | 27810-141501 | steel | M14 | 150 | 7,5 | 14 | 11,1 | | | on request | | 27810-160661 | steel | M16 | 66 | 7,5 | 17 | 14,5 | | | on request | | 27810-161001 | steel | M16 | 100 | 7,5 | 17 | 14,5 | | | on request | | 27810-161251 | steel | M16 | 125 | 7,5 | 17 | 14,5 | | | on request | | 27810-161501 | steel | M16 | 150 | 7,5 | 17 | 14,5 | | | on request | | 27810-162001 | steel | M16 | 200 | 7,5 | 17 | 14,5 | | | on request | | 27810-200851 | steel | M20 | 85 | 10,5 | 22 | 24,3 | | | on request | | 27810-201001 | steel | M20 | 100 | 10,5 | 22 | 24,3 | | | on request | | 27810-201251 | steel | M20 | 125 | 10,5 | 22 | 24,3 | | | on request | | 27810-201501 | steel | M20 | 150 | 10,5 | 22 | 24,3 | | | on request | | 27810-202001 | steel | M20 | 200 | 10,5 | 22 | 24,3 | | | on request | | 27810-240851 | steel | M24 | 85 | 10,5 | 24 | 36,1 | | | on request | | 27810-241001 | steel | M24 | 100 | 10,5 | 24 | 36,1 | | | on request | | 27810-241251 | steel | M24 | 125 | 10,5 | 24 | 36,1 | | | on request | | 27810-241501 | steel | M24 | 150 | 10,5 | 24 | 36,1 | | | on request | | 27810-242001 | steel | M24 | 200 | 10,5 | 24 | 36,1 | | | on request | | 27810-060152 | stainless steel | M6 | 15 | 7,5 | 14 | 2 | | | on request | | 27810-060302 | stainless steel | M6 | 30 | 7,5 | 14 | 2 | | | on request | | 27810-080402 | stainless steel | M8 | 40 | 7,5 | 14 | 3,5 | | | on request | | 27810-080802 | stainless steel | M8 | 80 | 7,5 | 14 | 3,5 | | | on request | | 27810-100452 | stainless steel | M10 | 45 | 7,5 | 14 | 4,7 | | | on request | | 27810-100702 | stainless steel | M10 | 70 | 7,5 | 14 | 4,7 | | | on request | | 27810-100902 | stainless steel | M10 | 90 | 7,5 | 14 | 4,7 | | | on request | | 27810-101252 | stainless steel | M10 | 125 | 7,5 | 14 | 4,7 | | | on request | | 27810-101502 | stainless steel | M10 | 150 | 7,5 | 14 | 4,7 | | | on request | | 27810-120452 | stainless steel | M12 | 45 | 7,5 | 14 | 7,7 | | | on request | | 27810-120662 | stainless steel | M12 | 66 | 7,5 | 14 | 7,7 | | | on request | | 27810-121002 | stainless steel | M12 | 100 | 7,5 | 14 | 7,7 | | | on request | | 27810-121252 | stainless steel | M12 | 125 | 7,5 | 14 | 7,7 | | | on request | | 27810-121502 | stainless steel | M12 | 150 | 7,5 | 14 | 7,7 | | | on request | | 27810-140662 | stainless steel | M14 | 66 | 7,5 | 14 | 11,1 | | | on request | | 27810-141002 | stainless steel | M14 | 100 | 7,5 | 14 | 11,1 | | | on request | | 27810-141252 | stainless steel | M14 | 125 | 7,5 | 14 | 11,1 | | | on request | | 27810-141502 | stainless steel | M14 | 150 | 7,5 | 14 | 11,1 | | | on request | | 27810-160662 | stainless steel | M16 | 66 | 7,5 | 17 | 14,5 | | | on request | | 27810-161002 | stainless steel | M16 | 100 | 7,5 | 17 | 14,5 | | | on request | | 27810-161252 | stainless steel | M16 | 125 | 7,5 | 17 | 14,5 | | | on request | | 27810-161502 | stainless steel | M16 | 150 | 7,5 | 17 | 14,5 | | | on request | | 27810-162002 | stainless steel | M16 | 200 | 7,5 | 17 | 14,5 | | | on request | | 27810-200852 | stainless steel | M20 | 85 | 10,5 | 22 | 24,3 | | | on request | | 27810-201002 | stainless steel | M20 | 100 | 10,5 | 22 | 24,3 | | | on request | | 27810-201252 | stainless steel | M20 | 125 | 10,5 | 22 | 24,3 | | | on request | | 27810-201502 | stainless steel | M20 | 150 | 10,5 | 22 | 24,3 | | | on request | | 27810-202002 | stainless steel | M20 | 200 | 10,5 | 22 | 24,3 | | | on request | | 27810-240852 | stainless steel | M24 | 85 | 10,5 | 24 | 36,1 | | | on request | | 27810-241002 | stainless steel | M24 | 100 | 10,5 | 24 | 36,1 | | | on request | | 27810-241252 | stainless steel | M24 | 125 | 10,5 | 24 | 36,1 | | | on request | | 27810-241502 | stainless steel | M24 | 150 | 10,5 | 24 | 36,1 | | | on request | | 27810-242002 | stainless steel | M24 | 200 | 10,5 | 24 | 36,1 | | | on request | |
Other items in this category |
|
|