norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:

Plate die-cast zinc or stainless steel 1.4305.
Anti-slip plate thermoplastic elastomer.

Version:Die-cast zinc plate, black powder-coated.
Stainless steel plate, bright.
Note:

Swivel feet consist of a plate and a threaded spindle or ball joint. Any plate can be combined with any threaded spindle or ball joint. The anti-slip plate absorbs vibrations and prevents the swivel foot slipping.
For matching threaded spindles see 27810.
For matching ball joints see 27811.

Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 27801_B Swivel feet plates, Form B 115 kB
 Modular structure of a swivel foot 187 kB

Drawings

Swivel feet plates, Form B

Item selection/filter

Order No.FormMain
material
D

AHLoad rating
max. kN
CADAcc.PriceOrder
27801-20301Bzinc30-2020  on request
27801-20401Bzinc40-2030  on request
27801-20451Bzinc45-2030  on request
27801-20501Bzinc50-2030  on request
27801-20601Bzinc60-2030  on request
27801-20801Bzinc80-2030  on request
27801-21001Bzinc100-2035  on request
27801-21201Bzinc120-2035  on request
27801-20302Bstainless steel30-2020  on request
27801-20402Bstainless steel40-2030  on request
27801-20452Bstainless steel45-2030  on request
27801-20502Bstainless steel50-2035  on request
27801-20602Bstainless steel60-2035  on request
27801-20802Bstainless steel80-2035  on request
27801-21002Bstainless steel100-2040  on request
27801-21202Bstainless steel120-2040  on request
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
欢迎扫描二维码
咨询诺瑞朗官方客服微信
China
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83