norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionVersion:Steel electro zinc-plated.Note:These machine feet have proven themselves to be universally applicable elements for the elastic support of all types of machine. They are commonly used wherever large horizontal movements are to be avoided. The horizontal rigidity is higher in all directions than the vertical rigidity. If used correctly they are excellent at preventing the transfer of vibration and noise.

Machine feet with shear protection are available for situations where tensile forces are to be expected.

The indicated load data are reference values for static loads by rubber hardness of Shore 60A.

In contrast to those in the drawing, the holes D2 can also be elongated holes.
On request:Rubber hardness Shore 40 or 70 A.Drawing reference:
1) With shear protection
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 27760_A Machine feet, Form A 188 kB

Drawings

Machine feet, Form A

Item selection/filter

Order No.FormVersion 1ABDD1D2HLLoad rating
max. kN
CADAcc.PriceOrder
27760-062060Awithout shear protection856662M108,2301101,5 on request
27760-078060Awithout shear protection1107878M109301281,8 on request
27760-092060Awithout shear protection1109686M1210,2451403 on request
27760-106060Awithout shear protection140110106M1212,4391703,6 on request
27760-062160Awith tear protection856662M108,2301101,5 on request
27760-078160Awith tear protection1107878M109301281,8 on request
27760-092160Awith tear protection1109686M1210,2451403 on request
27760-106160Awith tear protection140110106M1212,4391703,6 on request

Other items in this category

My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
欢迎扫描二维码
咨询诺瑞朗官方客服微信
China
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83