norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:

Steel or 1.4301 stainless steel.
Tension spring stainless steel.

Version:Steel bright or electro zinc-plated.
Stainless steel bright.
Note:Butt type hinges.
Opening angle 270°.

Spring torque:
M(0°): 0.56 Nm / M(90°): 1.1 Nm / M(180°): 1.7 Nm

Form A: without holes
Form B: with holes
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 27903_B Spring hinges steel or stainless steel, 180 mm, spring closed 160 kB

Drawings

Spring hinges steel or stainless steel, 180 mm, spring closed

Item selection/filter

Order No.FormVersion 1Main
material
Main
colour
AA1BB1D

D1SCADAcc.PriceOrder
27903-4018010Aspring closedsteel-40-180--41,5 on request
27903-4018011Bspring closedsteel-4022,718060441,5 on request
27903-14018010Aspring closedstainless steel A2-40-180--41,5 on request
27903-14018011Bspring closedstainless steel A2-4022,718060441,5 on request
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
欢迎扫描二维码
咨询诺瑞朗官方客服微信
China
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83