norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Steel, 1.4301 stainless steel or 5754 aluminium.
Tension spring steel or stainless steel.
Version:Steel electro zinc-plated
Stainless steel and aluminium, bright.
Tension spring Zn/Al alloy.
Note:Butt type hinges.
Opening angle 270°.

Spring torque:
M(0°): 0.25 Nm / M(90°): 0.65 Nm / M(180°): 1.1 Nm

By the aluminum hinges, the tension springs are steel alloyed with Zn/Al.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 27900_B Spring hinges, steel, stainless steel or aluminium, 50 mm, spring closed 166 kB

Drawings

Spring hinges, steel, stainless steel or aluminium, 50 mm, spring closed

Item selection/filter

Order No.Main
material
AA1BB1D

D1SCADAcc.PriceOrder
27900-50501steel5095030542 on request
27900-150501stainless steel A250105030542 on request
27900-250501aluminium5095030542 on request
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
欢迎扫描二维码
咨询诺瑞朗官方客服微信
China
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83