norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Aluminium 6060 T5.
Sleeve POM.
Set screw stainless steel.
Washers PA.
Version:Black anodisedNote:These torque hinges enable doors to remain open in any position. A set screw enables the amount of friction to be infinitely adjusted between 0-5 Nm.
Opening angle 225°.

Max. tensile strength: 6000 N
Max. shear strength: 5000 N

The loading values given for the hinges are non-binding reference values without consideration of safety factors and exclude any liability. The values given are for information purposes only and do not constitute a legally binding assurance of properties.
These load values were determined under laboratory conditions. Each user must determine individually whether the hinge is suitable for the respective application.
Different materials onto which the hinges are installed and the type of mounting, weather conditions and wear can influence the determined values.
Temperature range:From -20°C to +80°C
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 27860_A Hinges aluminium, with adjustable friction, Form A 187 kB

Drawings

Hinges aluminium, with adjustable friction, Form A

Item selection/filter

Order No.FormAA1BB1D

D1SF1
N
F2
N
CADAcc.PriceOrder
27860-55651A553865486,3184,589608070 on request
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
欢迎扫描二维码
咨询诺瑞朗官方客服微信
China
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83