norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Stainless steel 1.4404.Version:Bright.Note:All shock absorbers have an integrated fixed stop. As an option, the stop nut can be screwed onto the external thread of the shock absorber in order to adjust the end stop precisely and individually.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 26320-20 Stop nuts stainless steel 223 kB

Drawings

Stop nuts stainless steel

Item selection/filter

Order No.D

D1LSWTCADAcc.PriceOrder
26320-20-08100M8x11112-- on request
26320-20-10100M10x11415-- on request
26320-20-12100M12x11620-- on request
26320-20-14100M14x11820156 on request
26320-20-20100M20x12535228 on request
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
欢迎扫描二维码
咨询诺瑞朗官方客服微信
Shock absorbers
Industrie-Stoßdämpfer Funktionsweise Anwendungsfilm
Mounting clamp strap and adjustable industrial shock absorber or for pneumatic linear modules
China
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83