norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Metal parts, steel, grade 5.6.
Elastomer natural rubber, medium hardness, Shore 57A.
Version:Steel electro zinc-plated.Note:O-shaped mounts have a very soft spring characteristic, which is why they are also called low-frequency supports. They serve for low-vibration support of instruments, and electrical components, as well as for mounting light assemblies and precision mechanical equipment.
Due to the material composition, rubber buffers are contact-colouring, which can lead to abrasion marks and discolouration on e.g. floors or contact surfaces.
Rubber buffers made of light grey EPDM that are not contact-colouring are available on request.

The spring characteristic of the O-shaped mounts increases in the order X, Y and Z. The main load direction is the longitudinal axis of the threaded pins (Z direction).

Temperature range:-30 °C to +80 °CSpecial features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 26130 O-shaped mounts steel with external thread both sides 149 kB

Drawings

O-shaped mounts steel with external thread both sides

Item selection/filter

Order No.BB1DD1

GHLF1
N
CADAcc.PriceOrder
26130-012012579,59,5106M412,5108 on request
26130-01401757136146M4171018 on request
26130-0250305720122512M5301055 on request
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
欢迎扫描二维码
咨询诺瑞朗官方客服微信
China
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83