norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Metal parts, steel, grade 5.6.
Elastomer natural rubber, medium hardness, Shore 57A.
Version:Steel electro zinc-plated.Note:Rubber buffers are used, among other things for mounting aggregates and as elastic buffers to limit the travel of moving masses.
Due to the material composition, rubber buffers are contact-colouring, which can lead to abrasion marks and discolouration on e.g. floors or contact surfaces.
Rubber buffers made of light grey EPDM that are not contact-colouring are available on request.
Temperature range:-30 °C to +80 °COn request:Other Shore grades.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 26107 Rubber buffers type DS suction foot with external thread 178 kB
 Technical information for rubber buffers 111 kB

Drawings

Rubber buffers type DS suction foot with external thread

Item selection/filter

Order No.

DHGLSpring stiffness
N/mm
Load
N
CADAcc.PriceOrder
26107-015014571514M41350100 on request
26107-025018572518,5M61895285 on request
26107-030028573028,5M82397340 on request
26107-040028574028M823120480 on request
26107-050028575028M1028220990 on request
26107-070030577030M10283602160 on request
26107-075037577537M12373903510 on request
26107-1000505710050M16425408100 on request
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
欢迎扫描二维码
咨询诺瑞朗官方客服微信
China
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83