norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Rubber buffers steel or stainless steel, type D
26106

Rubber buffers steel or stainless steel type D cylindrical with...

go back

Item description/product images

DescriptionMaterial:Metal parts steel grade 5.6 or stainless steel.
Elastomer natural rubber, medium hardness, Shore 55A.
Version:Steel electro zinc-plated.
Stainless steel bright.
Note:Rubber buffers are used, among other things for mounting aggregates and as elastic buffers to limit the travel of moving masses.
Due to the material composition, rubber buffers are contact-colouring, which can lead to abrasion marks and discolouration on e.g. floors or contact surfaces.
Rubber buffers made of light grey EPDM that are not contact-colouring are available on request.
Temperature range:-30 °C to +80 °COn request:Other Shore grades.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 26106 Rubber buffers steel or stainless steel type D cylindrical with external thread 192 kB
 Technical information for rubber buffers 111 kB

Drawings

Rubber buffers steel or stainless steel type D cylindrical with external thread

Item selection/filter

Order No.

Main
material
DHGLSpring stiffness
N/mm
Load
N
CADAcc.PriceOrder
26106-00800855steel88M364040 on request
26106-01001055steel1010M4103535 on request
26106-01001555steel1015M4102640 on request
26106-01500655steel156M41017588 on request
26106-01500855steel158M410187187 on request
26106-01501055steel1510M410100100 on request
26106-01501555steel1515M41050100 on request
26106-02000555steel205M61813595 on request
26106-02000855steel208M618250250 on request
26106-02001055steel2010M618240240 on request
26106-02001555steel2015M618110220 on request
26106-02002055steel2020M61875225 on request
26106-02002555steel2025M61865227,5 on request
26106-02500855steel258M618850850 on request
26106-02501055steel2510M618400400 on request
26106-02501555steel2515M618210420 on request
26106-02502055steel2520M618140420 on request
26106-02502555steel2525M618100350 on request
26106-02503055steel2530M61879316 on request
26106-03001555steel3015M823270540 on request
26106-03002055steel3020M823238714 on request
26106-03002555steel3025M823153535,5 on request
26106-03003055steel3030M823127508 on request
26106-03004055steel3040M82388528 on request
26106-04001555steel4015M8237101420 on request
26106-04002055steel4020M8233651095 on request
26106-04003055steel4030M823205820 on request
26106-04004055steel4040M823143858 on request
26106-05002055steel5020M10286461938 on request
26106-05003055steel5030M10283541416 on request
26106-05004055steel5040M10282301380 on request
26106-05005055steel5050M10281601280 on request
26106-06004055steel6040M10283171902 on request
26106-07002555steel7025M10289803430 on request
26106-07004555steel7045M10284383066 on request
26106-07502555steel7525M123713184613 on request
26106-07504055steel7540M12376433858 on request
26106-07505055steel7550M12374723776 on request
26106-07505555steel7555M12373103100 on request
26106-008008551stainless steel88M384040 on request
26106-010010551stainless steel1010M4103535 on request
26106-015015551stainless steel1515M41050100 on request
26106-020015551stainless steel2015M618110220 on request
26106-025020551stainless steel2520M618140420 on request
26106-030030551stainless steel3030M823127508 on request
26106-040030551stainless steel4030M823205820 on request
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
欢迎扫描二维码
咨询诺瑞朗官方客服微信
China
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83