norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Rubber buffers type CT tapered
26105

Rubber buffers steel type CT tapered with internal thread both...

go back

Item description/product images

DescriptionMaterial:Metal parts, steel, grade 5.6.
Elastomer natural rubber, medium hardness, Shore 57A.
Version:Steel electro zinc-plated.Note:The rubber buffers are widely-used construction elements for elastic mounting. They are used, among other things, as mountings for aggregates, motors, compressors, pumps and testing machinery.
Rubber buffers with a waisted contour reduce high edge loads on the rubber by radial deflection and so increase the components service life.
Due to the material composition, rubber buffers are contact-colouring, which can lead to abrasion marks and discolouration on e.g. floors or contact surfaces.
Rubber buffers made of light grey EPDM that are not contact-colouring are available on request.
Temperature range:-30 °C to +80 °COn request:Other Shore grades.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 26105 Rubber buffers steel type CT tapered with internal thread both sides 181 kB
 Technical information for rubber buffers 111 kB

Drawings

Rubber buffers steel type CT tapered with internal thread both sides

Item selection/filter

Order No.

DD1HGTSpring stiffness
N/mm
Load
N
CADAcc.PriceOrder
26105-01501557151215M44111122 on request
26105-02001557201415M66227227 on request
26105-03002057302220M88252504 on request
26105-04003057403330M88199796 on request
26105-04004857402048M88111555 on request
26105-05003057504030M1010499998 on request
26105-07504057755040M12125972030 on request
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
欢迎扫描二维码
咨询诺瑞朗官方客服微信
China
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83