norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Rubber buffers stainless steel type C cylindrical with internal thread both sides, grey
26104-01

Rubber buffers stainless steel type C cylindrical with internal...

go back

Item description/product images

DescriptionMaterial:

Metal parts 1.4401 stainless steel.
Elastomer natural rubber, medium hardness Shore 55A, grey.

Version:Stainless steel bright.Note:The rubber buffers are widely-used construction elements for elastic mounting. They are used, among other things, as mountings for aggregates, motors, compressors, pumps and testing machinery.Temperature range:-30 °C to +80 °COn request:

Metal parts 1.4301 stainless steel.

Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 26104-01 Rubber buffers stainless steel type C cylindrical with internal thread both sides, grey 200 kB
 Technical information for rubber buffers 111 kB

Drawings

Rubber buffers stainless steel type C cylindrical with internal thread both sides, grey

Item selection/filter

Order No.

Main
material
Component
colour
DHGTSpring stiffness
N/mm
Load
N
CADAcc.PriceOrder
26104-01-01001055stainless steelgrey1010M4410050 on request
26104-01-01001555stainless steelgrey1015M445050 on request
26104-01-01501555stainless steelgrey1515M44100100 on request
26104-01-02002055stainless steelgrey2020M65230276 on request
26104-01-02002555stainless steelgrey2025M65120180 on request
26104-01-02502055stainless steelgrey2520M65230276 on request
26104-01-02502555stainless steelgrey2525M65110165 on request
26104-01-02503055stainless steelgrey2530M6580160 on request
26104-01-03002055stainless steelgrey3020M87425637 on request
26104-01-03003055stainless steelgrey3030M87175350 on request
26104-01-03004055stainless steelgrey3040M87133400 on request
26104-01-04003055stainless steelgrey4030M875301060 on request
26104-01-04004055stainless steelgrey4040M87222666 on request
26104-01-05003055stainless steelgrey5030M1086801360 on request
26104-01-05004055stainless steelgrey5040M1083331000 on request
26104-01-05005055stainless steelgrey5050M108190665 on request
26104-01-07504055stainless steelgrey7540M12107502250 on request
26104-01-07505055stainless steelgrey7550M12106362225 on request
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
欢迎扫描二维码
咨询诺瑞朗官方客服微信
China
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83