norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Metal parts steel, grade 5.6.
Elastomer natural rubber, medium hardness, Shore 55A.
Version:Steel electro zinc-plated.Note:The rubber buffers are widely-used construction elements for elastic mounting. They are used, among other things, as mountings for aggregates, motors, compressors, pumps and testing machinery.
Due to the material composition, rubber buffers are contact-colouring, which can lead to abrasion marks and discolouration on e.g. floors or contact surfaces.
Rubber buffers made of light grey EPDM that are not contact-colouring are available on request.


Temperature range:-30 °C to +80 °COn request:Other Shore grades.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 26103 Rubber buffers type E cylindrical with internal thread 196 kB
 Technical information for rubber buffers 111 kB

Drawings

Rubber buffers type E cylindrical with internal thread

Item selection/filter

Order No.D

HGTSpring stiffness
N/mm
Load
N
CADAcc.PriceOrder
26103-0080085588M338844 on request
26103-015012551512M44165182 on request
26103-015015551515M44100130 on request
26103-015020551520M4475113 on request
26103-020015552015M66145246 on request
26103-020020552020M6694216 on request
26103-020025552025M6665169 on request
26103-025015552515M66270540 on request
26103-025025552525M66105315 on request
26103-025030552530M6685281 on request
26103-025040552540M6675300 on request
26103-030015553015M88545491 on request
26103-030025553025M88160416 on request
26103-030030553030M88125425 on request
26103-030040553040M8885315 on request
26103-040020554020M88550660 on request
26103-040025554025M885001000 on request
26103-040030554030M88300870 on request
26103-040040554040M882601040 on request
26103-050020555020M1010860860 on request
26103-050025555025M10107001400 on request
26103-050030555030M10104501575 on request
26103-050040555040M10103501400 on request
26103-050050555050M1010170850 on request
26103-060030556030M10107001400 on request
26103-060040556040M10104001600 on request
26103-060050556050M10102401200 on request
26103-070042557042M10105202600 on request
26103-070045557045M10106803060 on request
26103-075025557525M121212111816 on request
26103-075030557530M121210902289 on request
26103-075040557540M12125002000 on request
26103-075050557550M12125502750 on request
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
欢迎扫描二维码
咨询诺瑞朗官方客服微信
China
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83