norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Rubber buffers type AT tapered
26101

Rubber buffers type AT waisted with external thread both sides

go back

Item description/product images

DescriptionMaterial:Metal parts, steel, grade 5.6.
Elastomer natural rubber, medium hardness, Shore 57A.
Version:Steel electro zinc-plated.Note:The rubber buffers are widely-used construction elements for elastic mounting. They are used, among other things, as mountings for aggregates, motors, compressors, pumps and testing machinery.
Rubber buffers with a waisted contour reduce high edge loads on the rubber by radial deflection and so increase the components service life.
Due to the material composition, rubber buffers are contact-colouring, which can lead to abrasion marks and discolouration on e.g. floors or contact surfaces.
Rubber buffers made of light grey EPDM that are not contact-colouring are available on request.


Temperature range:-30 °C to +80 °COn request:Other Shore grades.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 26101 Rubber buffers type AT waisted with external thread both sides 156 kB
 Technical information for rubber buffers 111 kB

Drawings

Rubber buffers type AT waisted with external thread both sides

Item selection/filter

Order No.

DD1HGLSpring stiffness
N/mm
Load
N
CADAcc.PriceOrder
26101-0100105710810M4133137 on request
26101-01501557151215M41371135 on request
26101-02001557201415M618177283 on request
26101-03002057302220M823212763 on request
26101-04003057403330M8232021111 on request
26101-04004857402048M823101626 on request
26101-05003057504030M10283511229 on request
26101-07504057755040M12374662330 on request
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
欢迎扫描二维码
咨询诺瑞朗官方客服微信
China
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83