norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Polyurethane.Version:Soft Shore hardness 70A ±5.
Colour black.
Note:Elastomer buffers are characterised by high load capacity, long service life and high economy due to being entirely maintenance-free. They also provide outstanding protection for persons and machines since the buffers do not rupture when overloaded.
They are used to insulate and dampen air and structure-borne sound and offer progressive buffering characteristics with sustained excellent performance.
They are also resistant to grease and oils and, in terms of performance and quality fulfil the requirements of the standard ISO 10069-1.
Temperature range:-20 °C to +80 °C.Special features:
RoHS

Drawings

Elastomer buffers Shore 70A

Item selection/filter

Order No.D

D1LOCADAcc.PriceOrder
26090-01601270166,512,5 on request
26090-01601670166,516 on request
26090-01602070166,520 on request
26090-01602570166,525 on request
26090-02001670208,516 on request
26090-02002070208,520 on request
26090-02002570208,525 on request
26090-02003270208,532 on request
26090-025020702510,520 on request
26090-025025702510,525 on request
26090-025032702510,532 on request
26090-025040702510,540 on request
26090-032032703213,532 on request
26090-032040703213,540 on request
26090-032050703213,550 on request
26090-032063703213,563 on request
26090-05003270501732 on request
26090-05004070501740 on request
26090-05005070501750 on request
26090-05006370501763 on request
26090-05008070501780 on request
26090-050100705017100 on request
26090-100032701002132 on request
26090-100040701002140 on request
26090-100050701002150 on request
26090-100063701002163 on request
26090-100080701002180 on request
26090-1001007010021100 on request
26090-1001257010021125 on request
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
欢迎扫描二维码
咨询诺瑞朗官方客服微信
China
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83