norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Steel 1.0401 (C15) or stainless steel 1.4301 (whirled spindles stainless steel 1.4305).Version:Steel rolled, bright.
Stainless steel up to Tr 40x7 rolled, above this whirled, bright.
Note:Rolled, high precision trapezoidal thread spindles.
ISO trapezoidal thread based on DIN 103.

The trapezoidal thread spindle is a transmission thread with relatively high friction. Standard thread forms are self-locking. This has the advantage that they generally do not need to be secured in the rest position.

Tolerance class 7e
Pitch precision 0.3/300 mm
Length sawed with excess, ends not deburred.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 24000 Trapezoidal thread spindles single-start, RH or LH thread 167 kB

Drawings

Trapezoidal thread spindles single-start, RH or LH thread

Item selection/filter

Order No.Main
material
Version 1DxPD1
min.
D1
max.
D2

L

CADAcc.PriceOrder
24000-081511X1000mild steelRH-thread rolledTr 8x1,57,0137,1835,9211000 on request
24000-100211X1000mild steelRH-thread rolledTr 10x28,7398,9297,1911000 on request
24000-100311X1000mild steelRH-thread rolledTr 10x38,1918,4155,841000 on request
24000-120311X1000mild steelRH-thread rolledTr 12x310,19110,4157,841000 on request
24000-140311X1000mild steelRH-thread rolledTr 14x312,19112,41510,1351000 on request
24000-140411X1000mild steelRH-thread rolledTr 14x411,64011,9058,81000 on request
24000-160411X1000mild steelRH-thread rolledTr 16x413,64013,90510,81000 on request
24000-180411X1000mild steelRH-thread rolledTr 18x415,64015,90512,81000 on request
24000-200411X1000mild steelRH-thread rolledTr 20x417,64017,90514,81000 on request
24000-240511X1000mild steelRH-thread rolledTr 24x521,09421,39417,51000 on request
24000-260511X1000mild steelRH-thread rolledTr 26x523,09423,39419,51000 on request
24000-280511X1000mild steelRH-thread rolledTr 28x525,04925,39021,51000 on request
24000-300611X1000mild steelRH-thread rolledTr 30x626,54726,88221,91000 on request
24000-320611X1000mild steelRH-thread rolledTr 32x628,54728,88223,91000 on request
24000-360611X1000mild steelRH-thread rolledTr 36x632,54732,88227,91000 on request
24000-400711X1000mild steelRH-thread rolledTr 40x736,02036,37530,51000 on request
24000-440711X1000mild steelRH-thread rolledTr 44x740,02040,37534,51000 on request
24000-500811X1000mild steelRH-thread rolledTr 50x845,46845,86839,31000 on request
24000-081512X1000stainless steelRH-thread rolledTr 8x1,57,0137,1835,9211000 on request
24000-100212X1000stainless steelRH-thread rolledTr 10x28,7398,9297,1911000 on request
24000-100312X1000stainless steelRH-thread rolledTr 10x38,1918,4155,841000 on request
24000-120312X1000stainless steelRH-thread rolledTr 12x310,19110,4157,841000 on request
24000-140312X1000stainless steelRH-thread rolledTr 14x312,19112,41510,1351000 on request
24000-140412X1000stainless steelRH-thread rolledTr 14x411,64011,9058,81000 on request
24000-160412X1000stainless steelRH-thread rolledTr 16x413,64013,90510,81000 on request
24000-180412X1000stainless steelRH-thread rolledTr 18x415,64015,90512,81000 on request
24000-200412X1000stainless steelRH-thread rolledTr 20x417,64017,90514,81000 on request
24000-240512X1000stainless steelRH-thread rolledTr 24x521,09421,39417,51000 on request
24000-260512X1000stainless steelRH-thread rolledTr 26x523,09423,39419,51000 on request
24000-280512X1000stainless steelRH-thread rolledTr 28x525,04925,39021,51000 on request
24000-300612X1000stainless steelRH-thread rolledTr 30x626,54726,88221,91000 on request
24000-320612X1000stainless steelRH-thread rolledTr 32x628,54728,88223,91000 on request
24000-360612X1000stainless steelRH-thread rolledTr 36x632,54732,88227,91000 on request
24000-400712X1000stainless steelRH-thread rolledTr 40x736,02036,37530,51000 on request
24000-440712X1000stainless steelRH-thread whirledTr 44x740,02040,37534,51000 on request
24000-500812X1000stainless steelRH-thread whirledTr 50x845,46845,86839,31000 on request
24000-081521X1000mild steelLH-thread rolledTr 8x1,57,0137,1835,9211000 on request
24000-100221X1000mild steelLH-thread rolledTr 10x28,7398,9297,1911000 on request
24000-100321X1000mild steelLH-thread rolledTr 10x38,1918,4155,841000 on request
24000-120321X1000mild steelLH-thread rolledTr 12x310,19110,4157,841000 on request
24000-140321X1000mild steelLH-thread rolledTr 14x312,19112,41510,1351000 on request
24000-140421X1000mild steelLH-thread rolledTr 14x411,64011,9058,81000 on request
24000-160421X1000mild steelLH-thread rolledTr 16x413,64013,90510,81000 on request
24000-180421X1000mild steelLH-thread rolledTr 18x415,64015,90512,81000 on request
24000-200421X1000mild steelLH-thread rolledTr 20x417,64017,90514,81000 on request
24000-240521X1000mild steelLH-thread rolledTr 24x521,09421,39417,51000 on request
24000-260521X1000mild steelLH-thread rolledTr 26x523,09423,39419,51000 on request
24000-280521X1000mild steelLH-thread rolledTr 28x525,04925,39021,51000 on request
24000-300621X1000mild steelLH-thread rolledTr 30x626,54726,88221,91000 on request
24000-320621X1000mild steelLH-thread rolledTr 32x628,54728,88223,91000 on request
24000-360621X1000mild steelLH-thread rolledTr 36x632,54732,88227,91000 on request
24000-400721X1000mild steelLH-thread rolledTr 40x736,02036,37530,51000 on request
24000-440721X1000mild steelLH-thread rolledTr 44x740,02040,37534,51000 on request
24000-500821X1000mild steelLH-thread rolledTr 50x845,46845,86839,31000 on request
24000-081522X1000stainless steelLH-thread rolledTr 8x1,57,0137,1835,9211000 on request
24000-100222X1000stainless steelLH-thread rolledTr 10x28,7398,9297,1911000 on request
24000-100322X1000stainless steelLH-thread rolledTr 10x38,1918,4155,841000 on request
24000-120322X1000stainless steelLH-thread rolledTr 12x310,19110,4157,841000 on request
24000-140322X1000stainless steelLH-thread rolledTr 14x312,19112,41510,1351000 on request
24000-140422X1000stainless steelLH-thread rolledTr 14x411,64011,9058,81000 on request
24000-160422X1000stainless steelLH-thread rolledTr 16x413,64013,90510,81000 on request
24000-180422X1000stainless steelLH-thread rolledTr 18x415,64015,90512,81000 on request
24000-200422X1000stainless steelLH-thread rolledTr 20x417,64017,90514,81000 on request
24000-240522X1000stainless steelLH-thread rolledTr 24x521,09421,39417,51000 on request
24000-260522X1000stainless steelLH-thread rolledTr 26x523,09423,39419,51000 on request
24000-280522X1000stainless steelLH-thread rolledTr 28x525,04925,39021,51000 on request
24000-300622X1000stainless steelLH-thread rolledTr 30x626,54726,88221,91000 on request
24000-320622X1000stainless steelLH-thread rolledTr 32x628,54728,88223,91000 on request
24000-360622X1000stainless steelLH-thread rolledTr 36x632,54732,88227,91000 on request
24000-400722X1000stainless steelLH-thread rolledTr 40x736,02036,37530,51000 on request
24000-440722X1000stainless steelLH-thread whirledTr 44x740,02040,37534,51000 on request
24000-500822X1000stainless steelLH-thread whirledTr 50x845,46845,86839,31000 on request
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
欢迎扫描二维码
咨询诺瑞朗官方客服微信
China
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83