norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Housing plastic.
Ball bearing stainless steel 1.4112.
Plain bearing insert POM.
Bushes and grease nipple stainless steel 1.4301.
Version:Plain bearing insert white.
Housing green.
Stainless steel parts bright.
Note:The housings are very robust, hard wearing and shock proof. They are resistant to most alkaline solutions, weak acids (PH 4-9) and brines. In contrast to cast or steel housings the special plastic in these housings prevent the formation of micro-organisms.Drawing reference:
1) ball bearing
2) plain bearing
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 24264-01 Pillow block bearing flange type 184 kB

Drawings

Pillow block bearing flange type

Overview of items (compressed)

Item selection/filter
Order No.

Component
material
HousingDBED3LL2L3A2CADAcc.PriceOrder
24264-01-12201stainless steel201128763,51136,327,813,417,8 on request
24264-01-15202stainless steel202158763,51136,327,813,417,8 on request
24264-01-20204stainless steel204208763,51136,327,813,417,8 on request
24264-01-25205stainless steel2052595701136,72814,317 on request
24264-01-30206stainless steel20630107831141,431,514,319,2 on request
24264-01-35207stainless steel20735118921346,934,815,521,5 on request
24264-01-40208stainless steel208401301021453,237,51723 on request
24264-01-112201POM201128763,51136,327,813,4- on request
24264-01-115202POM202158763,51136,327,813,4- on request
24264-01-120204POM204208763,51136,327,813,4- on request
24264-01-125205POM2052595701136,72814,3- on request
24264-01-130206POM20630107831141,431,514,3- on request
24264-01-135207POM20735118921346,934,815,5- on request
24264-01-140208POM208401301021453,237,517- on request
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
欢迎扫描二维码
咨询诺瑞朗官方客服微信
China
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83