norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:

Housing 1.4301.
Ball bearing 1.4112.
Plain bearing POM.

Version:Plain bearing white.
Stainless steel parts bright.
Note:These stainless steel pillow block bearings have the same operating dimensions as the standard bearing housings of the major manufacturers, and can so be used or exchanged in existing constructions.Drawing reference:
1) ball bearing
2) plain bearing
Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 24244-01 Pillow block bearing flange type 2-hole 223 kB
 General Information about the use of polymer and stainless steel pillow block bearings 73,8 kB

Drawings

Pillow block bearing flange type 2-hole

Overview of items (compressed)

Item selection/filter
Order No.

Component
material
HousingDBEB1D3LL2L3A2CADAcc.PriceOrder
24244-01-12201stainless steel2011211290601133261114,7 on request
24244-01-15202stainless steel2021511290601133261114,7 on request
24244-01-20204stainless steel2042011290601133261114,7 on request
24244-01-25205stainless steel205251259967,511,535,5271315,8 on request
24244-01-30206stainless steel206301411178011,54030,214,317,8 on request
24244-01-35207stainless steel20735156130901344,53414,319,1 on request
24244-01-40208stainless steel208401721441001351,23614,321 on request
24244-01-112201POM20112112906011332611- on request
24244-01-115202POM20215112906011332611- on request
24244-01-120204POM20420112906011332611- on request
24244-01-125205POM205251259967,511,535,52713- on request
24244-01-130206POM206301411178011,54030,214,3- on request
24244-01-135207POM20735156130901344,53414,3- on request
24244-01-140208POM208401721441001351,23614,3- on request
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
欢迎扫描二维码
咨询诺瑞朗官方客服微信
China
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83