norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Housing 1.4301.
Ball bearing 1.4112.
Plain bearing POM.
Version:Plain bearing white.
Stainless steel parts bright.
Note:These stainless steel pillow block bearings have the same operating dimensions as the standard bearing housings of the major manufacturers, and can so be used or exchanged in existing constructions.Drawing reference:
1) ball bearing
2) plain bearing
Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 24242-01 Pillow block bearing flange type 217 kB
 General Information about the use of polymer and stainless steel pillow block bearings 73,8 kB

Drawings

Pillow block bearing flange type

Overview of items (compressed)

Item selection/filter
Order No.

Component
material
HousingDBED3LL2L3A2CADAcc.PriceOrder
24242-01-12201stainless steel2011286646433,225,71214,9 on request
24242-01-15202stainless steel2021586646433,225,71214,9 on request
24242-01-20204stainless steel2042086646433,225,71214,9 on request
24242-01-25205stainless steel2052595707035,527,31415,8 on request
24242-01-30206stainless steel20630108838340,130,71417,9 on request
24242-01-35207stainless steel20735117929244,43414,319 on request
24242-01-40208stainless steel2084013010210251,23614,321 on request
24242-01-112201POM2011286646433,225,712- on request
24242-01-115202POM2021586646433,225,712- on request
24242-01-120204POM2042086646433,225,712- on request
24242-01-125205POM2052595707035,527,314- on request
24242-01-130206POM20630108838340,130,714- on request
24242-01-135207POM20735117929244,43414,3- on request
24242-01-140208POM2084013010210251,23614,3- on request
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
欢迎扫描二维码
咨询诺瑞朗官方客服微信
China
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83