norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Housing 1.4301.
Ball bearing 1.4112.
Plain bearing POM.
Version:Plain bearing white.
Stainless steel parts bright.
Note:These stainless steel pillow block bearings have the same operating dimensions as the standard bearing housings of the major manufacturers, and can so be used or exchanged in existing constructions.Drawing reference:
1) ball bearing
2) plain bearing
Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 24241-01 Pillow block bearing pedestal type 223 kB
 General Information about the use of polymer and stainless steel pillow block bearings 73,8 kB

Drawings

Pillow block bearing pedestal type

Overview of items (compressed)

Item selection/filter
Order No.

Component
material
HousingDH1BHEE1TLL1CADAcc.PriceOrder
24241-01-12201stainless steel2011233,3736550,8M8103831 on request
24241-01-15202stainless steel2021533,3736550,8M8103831 on request
24241-01-20204stainless steel2042033,3736550,8M8103831 on request
24241-01-25205stainless steel2052536,7767150,8M1012,53834 on request
24241-01-30206stainless steel2063042,91028676,1M1012,53838,1 on request
24241-01-35207stainless steel2073547,61089582,6M1012,54842,9 on request
24241-01-40208stainless steel2084049,211710088,9M12154849,2 on request
24241-01-112201POM2011233,3736550,8M8103831 on request
24241-01-115202POM2021533,3736550,8M8103831 on request
24241-01-120204POM2042033,3736550,8M8103831 on request
24241-01-125205POM2052536,7767150,8M1012,53834 on request
24241-01-130206POM2063042,91028676,1M1012,53838,1 on request
24241-01-135207POM2073547,61089582,6M1012,54842,9 on request
24241-01-140208POM2084049,211710088,9M12154849,2 on request
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
欢迎扫描二维码
咨询诺瑞朗官方客服微信
China
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83