norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Housing steel.Version:Housing black oxidised.Note:The axis height of the spindle bearings matches the floating bearing unit 24078-02. The solid bearing units are composed of a housing with 2 axial angular contact ball bearings with seals. Pre-stressed with a prefixed flange. With circlips and a lock nut.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 24078-01 Fixed bearing units block version 169 kB

Drawings (total overview)

Fixed bearing units block version

Fixed bearing units block version, Form A

More information

Drawings

Fixed bearing units block version, Form A

Item selection/filter

Order No.FormSizeB

B1D1D2D3E1HH1H2H3LL1L2SWTDynamic
load rating
N
Static
load rating
N
Stiffness K
(N/µm)
CADAcc.PriceOrder
24078-01-006A6421865,59,53025132011205221272500110032 on request
24078-01-008A8522586,611383217261223726147,54100150051 on request

Fixed bearing units block version, Form B

More information

Drawings

Fixed bearing units block version, Form B

Item selection/filter

Order No.FormSizeB

B1D1D2E1HH1H2LL1L2SWTDynamic
load rating
N
Static
load rating
N
Stiffness K
(N/µm)
CADAcc.PriceOrder
24078-01-010B1070361095243252424629,5165,56500280095 on request
24078-01-012B1270361295243252424629,5195,570003100102 on request
24078-01-015B15804115116050302525636221075003500114 on request
24078-01-020B2095562011755830254210503011175003500145 on request
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
China
Sitemap Print Recommended Top
Copyright © 2021 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83