norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Steel.Version:Black oxidised.Note:The housings are suitable for installing flange nuts acc. to DIN 69051 Part 5. The axis height of the spindle bearings is matched to the fixed bearing units 24072 and floating bearing units 24074. The housings can be screwed on from above or below and pinned with two taper pins or cylindrical pins.

Supplied with 6 fastening screws grade 8.8.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 24070 Housings for flange nuts 253 kB

Drawings

Housings for flange nuts

Item selection/filter

Order No.Suitable
for
spindel Ø
BB1B2D1D2D3D4D5EE1E2HH1H2H3H4LL1TT1CADAcc.PriceOrder
24070-01616865052287,78,4M10M538682358322271542101512 on request
24070-02020945860367,78,4M10M647772564342271746161515 on request
24070-025251086366409,710,5M12M6518829723927101946161815 on request
24070-032321127072509,710,5M12M8659229824227101949161820 on request
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
欢迎扫描二维码
咨询诺瑞朗官方客服微信
China
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83