|
|
23410Universal joints double with plain bearing, robust version DIN... |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Steel.Version:Bright.Note:Robust universal joints are suitable for manual drives of elevating platforms, slides, shutters etc. or for short-time machine drives at low speed. Double universal joints with plain bearing can be swivelled by 70°.
Max. transferable torque (Nm) at 150 rpm, operation angle α < 5°. Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Product type | D | D1 | L | L1 | L2 | L3 | B | T | Max. torque Nm | static fracture torque Nm | CAD | Acc. | Price | Order |
---|
23410-08060 | reamed hole without slot | 8 | 13 | 60 | 21 | 11 | 18 | 2 | 9 | 4 | 25 | | | on request | | 23410-10074 | reamed hole without slot | 10 | 16 | 74 | 26 | 15 | 22 | 3 | 11,4 | 6 | 35 | | | on request | | 23410-12088 | reamed hole without slot | 12 | 20 | 88 | 31 | 18 | 26 | 4 | 13,8 | 13 | 80 | | | on request | | 23410-16104 | reamed hole without slot | 16 | 25 | 104 | 37 | 22 | 30 | 5 | 18,3 | 23 | 140 | | | on request | | 23410-20124 | reamed hole without slot | 20 | 32 | 124 | 43 | 25 | 37 | 6 | 22,8 | 46 | 280 | | | on request | | 23410-25156 | reamed hole without slot | 25 | 40 | 156 | 54 | 32 | 47 | 8 | 28,3 | 90 | 600 | | | on request | | 23410-32188 | reamed hole without slot | 32 | 50 | 188 | 66 | 40 | 56 | 10 | 35,3 | 180 | 1100 | | | on request | | 23410-108060 | reamed hole with slot | 8 | 13 | 60 | 21 | 11 | 18 | 2 | 9 | 4 | 25 | | | on request | | 23410-110074 | reamed hole with slot | 10 | 16 | 74 | 26 | 15 | 22 | 3 | 11,4 | 6 | 35 | | | on request | | 23410-112088 | reamed hole with slot | 12 | 20 | 88 | 31 | 18 | 26 | 4 | 13,8 | 13 | 80 | | | on request | | 23410-116104 | reamed hole with slot | 16 | 25 | 104 | 37 | 22 | 30 | 5 | 18,3 | 23 | 140 | | | on request | | 23410-120124 | reamed hole with slot | 20 | 32 | 124 | 43 | 25 | 37 | 6 | 22,8 | 46 | 280 | | | on request | | 23410-125156 | reamed hole with slot | 25 | 40 | 156 | 54 | 32 | 47 | 8 | 28,3 | 90 | 600 | | | on request | | 23410-132188 | reamed hole with slot | 32 | 50 | 188 | 66 | 40 | 56 | 10 | 35,3 | 180 | 1100 | | | on request | |
Other items in this category |
|
|