norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Worm gears, right-hand centre distance 31 mm
22500

Worm gears, right-hand centre distance 31 mm

go back

Item description/product images

DescriptionMaterial:Worm screw steel.
Worm wheel CuZn37Mn3Al2PbSi-S40.
Version:Worm screw with right-hand pitch, case-hardened HV 620 – 700, flanks and hole ground.Note for ordering:Wheels/screws can only be combined to form a worm gear if they have the same centre distance and transmission ratio.Note:A worm gear consists of a worm screw (shaft) and a worm wheel. Suitable for forming worm drives with a 90° shaft angle. A worm drive enables very large speed reduction ratios with a single stage.

The toothing has the flank shape K. The engagement angle is 15°. The worm gears are pre-bored.

The stated T2 output torques are the permissible output torques on the worm wheel. These apply for an input speed of 2800 rpm of the worm screw.

The worm gears are suitable for continuous operation at high speeds and high torques.
Drawing reference:
1) ground
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 22500 Worm gears, right-hand centre distance 31 mm 707 kB
 Technical information for worm gears 298 kB

Drawings

Worm gears, right-hand centre distance 31 mm

Item selection/filter

Order No.Image

ItemTransmission ratioPitch angleModuleZ1D1D3Z2D2D4Output torque T2
(Nm)
mineral grease
Output torque T2
(Nm)
mineral oil
Output torque T2
(Nm)
synthetic oil
CADAcc.PriceOrder
22500-311002Worm-45° 151,251017,620,1---4,45,36,6 on request
22500-312002Worm Wheel2,5:145° 151,25---2544,446,94,45,36,6 on request
22500-311003Worm-35° 101,151019,9722,27---4,55,46,7 on request
22500-312003Worm Wheel3:135° 101,15---3042,0344,54,55,46,7 on request
22500-311004Worm-25° 241,25720,422,9---910,813,5 on request
22500-312004Worm Wheel4,28:125° 241,25---3041,645910,813,5 on request
22500-311005Worm-23° 461,3619,3521,95---9,511,414,2 on request
22500-312005Worm Wheel5:123° 461,3---3042,6546,59,511,414,2 on request
22500-311006Worm-18° 131,3520,823,4---7,69,111,4 on request
22500-312006Worm Wheel6:118° 131,3---3041,2457,69,111,4 on request
22500-311007Worm-20° 321,5417,120,1---9,711,614,5 on request
22500-312007Worm Wheel7:120° 321,5---2844,948,89,711,614,5 on request
22500-311008Worm-19° 491,75315,519---101215 on request
22500-312008Worm Wheel8,33:119° 491,75---2546,551101215 on request
22500-311010Worm-12° 501,4318,921,7---9,511,414,2 on request
22500-312010Worm Wheel10:112° 501,4---3043,1479,511,414,2 on request
22500-311012Worm-13° 551,25315,618,1---12,114,518,1 on request
22500-312012Worm Wheel12:113° 551,25---3646,45012,114,518,1 on request
22500-311015Worm-10° 401,5216,219,2---10,712,816 on request
22500-312015Worm Wheel15:110° 401,5---3045,85010,712,816 on request
22500-311018Worm-8° 441,25216,4618,96---10,312,415,4 on request
22500-312018Worm Wheel18:18° 441,25---3645,5448,810,312,415,4 on request
22500-311020Worm-7° 490,75316,5418,04---8,31012,4 on request
22500-312020Worm Wheel20:17° 490,75---6045,46488,31012,4 on request
22500-311022Worm-6° 291217,719,7---9,611,514,4 on request
22500-312022Worm Wheel22:16° 291---4444,3489,611,514,4 on request
22500-311023Worm-7° 292115,3519,35---10,512,615,7 on request
22500-312023Worm Wheel23:17° 292---2346,655210,512,615,7 on request
22500-311024Worm-5° 41,75119,823,3---9,21113,8 on request
22500-312024Worm Wheel24:15° 41,75---2442,2479,21113,8 on request
22500-311025Worm-5° 351,7511821,5---9,611,514,4 on request
22500-312025Worm Wheel25:15° 351,75---254448,59,611,514,4 on request
22500-311028Worm-4° 201,5119,8522,85---9,110,913,6 on request
22500-312028Worm Wheel28:14° 201,5---2842,1546,59,110,913,6 on request
22500-311030Worm-5° 71,5116,819,8---10,312,415,4 on request
22500-312030Worm Wheel30:15° 71,5---3045,248,810,312,415,4 on request
22500-311032Worm-4° 451,4116,919,7---10,212,215,3 on request
22500-312032Worm Wheel32:14° 451,4---3245,148,810,212,215,3 on request
22500-311038Worm-5° 11,25114,316,8---11,413,717,1 on request
22500-312038Worm Wheel38:15° 11,25---3847,751,211,413,717,1 on request
22500-311045Worm-3° 231116,9318,93---9,511,414,2 on request
22500-312045Worm Wheel45:13° 231---4545,07489,511,414,2 on request
22500-311050Worm-3° 30,9116,918,7---910,813,5 on request
22500-312050Worm Wheel50:13° 30,9---5045,148910,813,5 on request
22500-311055Worm-4° 120,9112,314,1---10,412,515,6 on request
22500-312055Worm Wheel55:14° 120,9---5549,75210,412,515,6 on request
22500-311060Worm-2° 330,75116,918,4---8,29,812,3 on request
22500-312060Worm Wheel60:12° 330,75---6045,1488,29,812,3 on request
22500-311070Worm-3° 70,7112,914,3---910,813,5 on request
22500-312070Worm Wheel70:13° 70,7---7049,152910,813,5 on request
22500-311075Worm-2° 20,6116,918,1---7,38,810,9 on request
22500-312075Worm Wheel75:12° 20,6---7545,1477,38,810,9 on request
22500-311090Worm-1° 410,511718---6,47,79,6 on request
22500-312090Worm Wheel90:11° 410,5---9045486,47,79,6 on request
22500-311100Worm-2° 240,5111,9612,96---7,48,911,1 on request
22500-312100Worm Wheel100:12° 240,5---10050,0452,77,48,911,1 on request
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
欢迎扫描二维码
咨询诺瑞朗官方客服微信
China
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83