norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Planetary gearing for stepper motors
22750

Planetary gearing for stepper motors

go back

Item description/product images

DescriptionVersion:Single-stage.Note:Planetary gearing for stepper motors of the NEMA 23 and NEMA 34 size. Suitable for all mounting positions. Maintenance-free thanks to lifetime lubrication. The planetary gearing is self-centring, equipped with a flange adapter system and axial length compensation.Technical data:Gear stages: 1
Nominal input speed: 3000 rpm
Max. input speed: 6000 rpm
Rating: IP64
Service life: ~20000 h
Mounting position: arbitrary
Temperature range:-25°C to +90°C (short-term up to +120°C)Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 22750 Planetary gearing for stepper motors 440 kB

Drawings

Planetary gearing for stepper motors

Item selection/filter

Order No.SizeAB

DD1D2D3D4D5L1L2L3L4L5L6TT1T2CADAcc.PriceOrder
22750-231004NEMA 2347,14551025M04x83340M42318529392711,2312 on request
22750-341003NEMA 3469,6851440M05x105265M5302583964,53116512 on request
Order No.

Transmission
ratio
Max. output torque
M
Nm
Acceleration torque
Nm
Torsional backlash
arcmin
Torsional rigidity
Nm/arcmin
Efficiency ratio
by full load
%
Max. permitted
radial force
N
Max. permitted
axial force
N
CADAcc.PriceOrder
22750-2310044:148200,496220330 on request
22750-3410033:11325121,6979301080 on request
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
欢迎扫描二维码
咨询诺瑞朗官方客服微信
China
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83