norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Polyurethane (PU) with steel cord reinforcement.Note:Endless toothed belt with trapezoidal profile to DIN 7721 T1 with metric pitch. Ideal for drives with high belt flexibility. Permits smallest pulley diameters. The toothed belts are intended for drives where precision is a requirement, safety is important and the effects of chemicals are a concern. Temperature range:from -30 °C to +90 °CFeatures:- maintenance-free
- high-power transmission
- minimal belt extension
- accurate positioning and angles
- very good chemical resistance, especially to oils, greases and fuels
- extremely high abrasion resistance
- transmits power up to 30 kW
- reliable speed up to 10,000 rpm
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 22052_5 Toothed belts, T5 profile 125 kB
 Technical information for toothed belts 22052 and 22057 369 kB
 Technical Information for toothed belts 22052, 22054, 22057 and 22059 130 kB

Drawings

Toothed belts, T5 profile

Overview of items (compressed)

Item selection/filter
Order No.
belt width 10
Order No.
belt width 16
Order No.
belt width 25
No. of
teeth
Effective lengthFilter
22052-0510X016522052-0516X016522052-0525X016533165
22052-0510X018522052-0516X018522052-0525X018537185
22052-0510X020022052-0516X020022052-0525X020040200
22052-0510X021522052-0516X021522052-0525X021543215
22052-0510X022022052-0516X022022052-0525X022044220
22052-0510X022522052-0516X022522052-0525X022545225
22052-0510X024522052-0516X024522052-0525X024549245
22052-0510X025022052-0516X025022052-0525X025050250
22052-0510X025522052-0516X025522052-0525X025551255
22052-0510X026022052-0516X026022052-0525X026052260
22052-0510X027022052-0516X027022052-0525X027054270
22052-0510X027522052-0516X027522052-0525X027555275
22052-0510X028022052-0516X028022052-0525X028056280
22052-0510X029522052-0516X029522052-0525X029559295
22052-0510X030022052-0516X030022052-0525X030060300
22052-0510X030522052-0516X030522052-0525X030561305
22052-0510X032522052-0516X032522052-0525X032565325
22052-0510X033022052-0516X033022052-0525X033066330
22052-0510X034022052-0516X034022052-0525X034068340
22052-0510X035022052-0516X035022052-0525X035070350
22052-0510X035522052-0516X035522052-0525X035571355
22052-0510X036522052-0516X036522052-0525X036573365
22052-0510X037522052-0516X037522052-0525X037575375
22052-0510X039022052-0516X039022052-0525X039078390
22052-0510X040022052-0516X040022052-0525X040080400
22052-0510X041022052-0516X041022052-0525X041082410
22052-0510X042022052-0516X042022052-0525X042084420
22052-0510X042522052-0516X042522052-0525X042585425
22052-0510X045022052-0516X045022052-0525X045090450
22052-0510X045522052-0516X045522052-0525X045591455
22052-0510X047522052-0516X047522052-0525X047595475
22052-0510X048022052-0516X048022052-0525X048096480
22052-0510X050022052-0516X050022052-0525X0500100500
22052-0510X051022052-0516X051022052-0525X0510102510
22052-0510X052522052-0516X052522052-0525X0525105525
22052-0510X054522052-0516X054522052-0525X0545109545
22052-0510X055022052-0516X055022052-0525X0550110550
22052-0510X056022052-0516X056022052-0525X0560112560
22052-0510X057522052-0516X057522052-0525X0575115575
22052-0510X060022052-0516X060022052-0525X0600120600
22052-0510X061022052-0516X061022052-0525X0610122610
22052-0510X062022052-0516X062022052-0525X0620124620
22052-0510X063022052-0516X063022052-0525X0630126630
22052-0510X064022052-0516X064022052-0525X0640128640
22052-0510X065022052-0516X065022052-0525X0650130650
22052-0510X066022052-0516X066022052-0525X0660132660
22052-0510X069022052-0516X069022052-0525X0690138690
22052-0510X070022052-0516X070022052-0525X0700140700
22052-0510X072022052-0516X072022052-0525X0720144720
22052-0510X075022052-0516X075022052-0525X0750150750
22052-0510X078022052-0516X078022052-0525X0780156780
22052-0510X081522052-0516X081522052-0525X0815163815
22052-0510X084022052-0516X084022052-0525X0840168840
22052-0510X085022052-0516X085022052-0525X0850170850
22052-0510X090022052-0516X090022052-0525X0900180900
22052-0510X099022052-0516X099022052-0525X0990198990
22052-0510X100022052-0516X100022052-0525X10002001000
22052-0510X107522052-0516X107522052-0525X10752151075
22052-0510X110022052-0516X110022052-0525X11002201100
22052-0510X121522052-0516X121522052-0525X12152431215
22052-0510X138022052-0516X138022052-0525X13802761380
22052-0510X144022052-0516X144022052-0525X14402881440

Other items in this category

My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
欢迎扫描二维码
咨询诺瑞朗官方客服微信
China
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83