|
|
22007_5Splined shafts, T5 profile |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Aluminium.Version:Bright.Note:Standard T-profile to DIN 7721-2 with metric pitch (trapezoidal toothing). For manufacturing your own toothed wheelsSpecial features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Profile | No. of teeth | D | L | L1 | CAD | Acc. | Price | Order |
---|
22007-05010 | T5 | 10 | 15,05 | 140 | 125 | | | on request | | 22007-05011 | T5 | 11 | 16,65 | 140 | 125 | | | on request | | 22007-05012 | T5 | 12 | 18,25 | 140 | 125 | | | on request | | 22007-05013 | T5 | 13 | 19,85 | 140 | 125 | | | on request | | 22007-05014 | T5 | 14 | 21,45 | 140 | 132 | | | on request | | 22007-05015 | T5 | 15 | 23,05 | 140 | 132 | | | on request | | 22007-05016 | T5 | 16 | 24,6 | 140 | 140 | | | on request | | 22007-05017 | T5 | 17 | 26,2 | 140 | 140 | | | on request | | 22007-05018 | T5 | 18 | 27,8 | 140 | 140 | | | on request | | 22007-05019 | T5 | 19 | 29,4 | 140 | 140 | | | on request | | 22007-05020 | T5 | 20 | 31 | 160 | 160 | | | on request | | 22007-05021 | T5 | 21 | 32,7 | 160 | 160 | | | on request | | 22007-05022 | T5 | 22 | 34,15 | 160 | 160 | | | on request | | 22007-05023 | T5 | 23 | 35,85 | 160 | 160 | | | on request | | 22007-05024 | T5 | 24 | 37,4 | 160 | 160 | | | on request | | 22007-05025 | T5 | 25 | 38,95 | 160 | 160 | | | on request | | 22007-05026 | T5 | 26 | 40,6 | 160 | 160 | | | on request | | 22007-05027 | T5 | 27 | 42,2 | 160 | 160 | | | on request | | 22007-05028 | T5 | 28 | 43,75 | 160 | 160 | | | on request | | 22007-05029 | T5 | 29 | 45,35 | 160 | 160 | | | on request | | 22007-05030 | T5 | 30 | 46,95 | 160 | 160 | | | on request | | 22007-05032 | T5 | 32 | 50,1 | 160 | 160 | | | on request | | 22007-05034 | T5 | 34 | 53,25 | 160 | 160 | | | on request | | 22007-05035 | T5 | 35 | 54,85 | 160 | 160 | | | on request | | 22007-05036 | T5 | 36 | 56,45 | 160 | 160 | | | on request | | 22007-05037 | T5 | 37 | 58,06 | 160 | 160 | | | on request | | 22007-05038 | T5 | 38 | 59,65 | 160 | 160 | | | on request | | 22007-05040 | T5 | 40 | 62,85 | 160 | 160 | | | on request | | 22007-05042 | T5 | 42 | 66 | 160 | 160 | | | on request | | 22007-05044 | T5 | 44 | 69,2 | 160 | 160 | | | on request | | 22007-05045 | T5 | 45 | 70,8 | 160 | 160 | | | on request | | 22007-05046 | T5 | 46 | 72,4 | 160 | 160 | | | on request | | 22007-05048 | T5 | 48 | 75,55 | 160 | 160 | | | on request | | 22007-05050 | T5 | 50 | 78,75 | 160 | 160 | | | on request | | 22007-05060 | T5 | 60 | 94,65 | 160 | 160 | | | on request | | 22007-05072 | T5 | 72 | 113,75 | 160 | 160 | | | on request | | 22007-05080 | T5 | 80 | 126,48 | 160 | 160 | | | on request | | 22007-05090 | T5 | 90 | 142,4 | 160 | 160 | | | on request | | 22007-05100 | T5 | 100 | 158,31 | 160 | 160 | | | on request | |
Other items in this category |
|
|