|
|
22007_10Splined shafts, T10 profile |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Aluminium.Version:Bright.Note:Standard T-profile to DIN 7721-2 with metric pitch (trapezoidal toothing). For manufacturing your own toothed wheelsSpecial features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Profile | No. of teeth | D | L | L1 | CAD | Acc. | Price | Order |
---|
22007-10010 | T10 | 10 | 29,98 | 140 | 140 | | | on request | | 22007-10011 | T10 | 11 | 33,16 | 140 | 140 | | | on request | | 22007-10012 | T10 | 12 | 36,35 | 140 | 140 | | | on request | | 22007-10013 | T10 | 13 | 39,5 | 140 | 140 | | | on request | | 22007-10014 | T10 | 14 | 42,7 | 160 | 160 | | | on request | | 22007-10015 | T10 | 15 | 45,9 | 160 | 160 | | | on request | | 22007-10016 | T10 | 16 | 49,1 | 160 | 160 | | | on request | | 22007-10017 | T10 | 17 | 52,25 | 160 | 160 | | | on request | | 22007-10018 | T10 | 18 | 55,45 | 160 | 160 | | | on request | | 22007-10019 | T10 | 19 | 58,65 | 160 | 160 | | | on request | | 22007-10020 | T10 | 20 | 61,8 | 160 | 160 | | | on request | | 22007-10021 | T10 | 21 | 65 | 160 | 160 | | | on request | | 22007-10022 | T10 | 22 | 68,2 | 160 | 160 | | | on request | | 22007-10023 | T10 | 23 | 71,35 | 160 | 160 | | | on request | | 22007-10024 | T10 | 24 | 74,55 | 160 | 160 | | | on request | | 22007-10026 | T10 | 26 | 80,9 | 160 | 160 | | | on request | | 22007-10028 | T10 | 28 | 87,25 | 160 | 160 | | | on request | | 22007-10030 | T10 | 30 | 93,65 | 160 | 160 | | | on request | | 22007-10032 | T10 | 32 | 100 | 160 | 160 | | | on request | | 22007-10034 | T10 | 34 | 106,4 | 160 | 160 | | | on request | | 22007-10036 | T10 | 36 | 112,75 | 160 | 160 | | | on request | | 22007-10038 | T10 | 38 | 119,1 | 160 | 160 | | | on request | | 22007-10040 | T10 | 40 | 125,45 | 160 | 160 | | | on request | | 22007-10045 | T10 | 45 | 141,4 | 160 | 160 | | | on request | | 22007-10048 | T10 | 48 | 150,95 | 160 | 160 | | | on request | | 22007-10060 | T10 | 60 | 189,1 | 160 | 160 | | | on request | | 22007-10072 | T10 | 72 | 227,29 | 160 | 160 | | | on request | |
Other items in this category |
|
|