norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Steel or grey cast iron.Version:PhosphatedNote:Standard HTD profile with metric pitch (half-round toothing). At least one belt pulley must have a rim flange. The toothed belt pulleys have a centre bore or a pilot hole (this can vary due to manufacturing methods). For this reason, the dimension D2 max. given in the table is the maximum diameter of the bore with which the toothed belt pulleys are supplied. This pilot/centre bore can be amended by the customer to produce a reamed bore, reamed bore with keyway or a tapped hole. Alternatively, customers can also use bushes to reduce the bore diameter.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 22004_50mm Toothed pulleys profile HTD 8M, for 50 mm wide belts 201 kB

Drawings

Toothed pulleys profile HTD 8M, for 50 mm wide belts
Toothed pulleys profile HTD 8M, for 50 mm wide belts

Item selection/filter

Order No.FormMain
material
No. of
teeth
DD1
max.
D2
max.
D3D4
max.
D5BLCADAcc.PriceOrder
22004-0850018Asteel1845,84321244,4651-6070 on request
22004-0850020Asteel2050,93361249,5657-6070 on request
22004-0850022Asteel2256,02431254,6562-6070 on request
22004-0850024Asteel2461,12491259,7467-6070 on request
22004-0850026Asteel2666,21501264,8473-6070 on request
22004-0850028Asteel2871,3551469,9377-6070 on request
22004-0850030Asteel3076,39601475,0284-6070 on request
22004-0850032Asteel3281,49641480,1288-6070 on request
22004-0850034Asteel3486,58701485,2194-6070 on request
22004-0850036Asteel3691,67751490,398-6070 on request
22004-0850038Asteel3896,77801495,39104-6070 on request
22004-0850040Asteel40101,868514100,49108-6070 on request
22004-0850044Agrey cast iron44112,059614110,67121-6070 on request
22004-0850048Agrey cast iron48122,2310414120,86129-6070 on request
22004-0850056Hgrey cast iron56142,69018141,231501176060 on request
22004-0850060Hgrey cast iron60152,7910018151,421581276060 on request
22004-0850064Hgrey cast iron64162,9710018161,61681376060 on request
22004-0850072Hgrey cast iron72183,3510018181,971921586060 on request
22004-0850080Igrey cast iron80203,7211018202,35-1796060 on request
22004-0850084Jgrey cast iron84213,911018212,53-1906060 on request
22004-0850090Jgrey cast iron90229,1811018227,81-2046060 on request
22004-0850112Jgrey cast iron112285,2111020283,83-2606060 on request
22004-0850144Jgrey cast iron144366,6911020365,32-3426060 on request
22004-0850168Jgrey cast iron168427,812020426,42-4036060 on request
22004-0850192Jgrey cast iron192488,9213020487,54-4656060 on request
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
欢迎扫描二维码
咨询诺瑞朗官方客服微信
China
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83