norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Steel or grey cast iron.Version:PhosphatedNote:Standard HTD profile with metric pitch (half-round toothing). At least one belt pulley must have a rim flange. The toothed belt pulleys have a centre bore or a pilot hole (this can vary due to manufacturing methods). For this reason, the dimension D2 max. given in the table is the maximum diameter of the bore with which the toothed belt pulleys are supplied. This pilot/centre bore can be amended by the customer to produce a reamed bore, reamed bore with keyway or a tapped hole. Alternatively, customers can also use bushes to reduce the bore diameter.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 22004_20mm Toothed pulleys profile HTD 8M, for 20 mm wide belts 201 kB

Drawings

Toothed pulleys profile HTD 8M, for 20 mm wide belts

Item selection/filter

Order No.FormMain
material
No. of
teeth
DD1
max.
D2
max.
D3D4
max.
D5BLCADAcc.PriceOrder
22004-0820018Asteel1845,84321244,4651-2838 on request
22004-0820020Asteel2050,93361249,5657-2838 on request
22004-0820022Asteel2256,02431254,6562-2838 on request
22004-0820024Asteel2461,12491259,7467-2838 on request
22004-0820026Asteel2666,21501264,8473-2838 on request
22004-0820028Asteel2871,3551469,9377-2838 on request
22004-0820030Asteel3076,39601475,0284-2838 on request
22004-0820032Asteel3281,49641480,1288-2838 on request
22004-0820034Asteel3486,58701485,2194-2838 on request
22004-0820036Asteel3691,67751490,398-2838 on request
22004-0820038Asteel3896,77801495,39104-2838 on request
22004-0820040Asteel40101,868514100,49108-2838 on request
22004-0820044Agrey cast iron44112,059614110,67121-2838 on request
22004-0820048Agrey cast iron48122,2310414120,86129-2838 on request
22004-0820056Bgrey cast iron56142,68014141,231501172838 on request
22004-0820060Bgrey cast iron60152,798014151,421581272838 on request
22004-0820064Bgrey cast iron64162,978014161,61681372838 on request
22004-0820072Bgrey cast iron72183,358018181,971921582838 on request
22004-0820080Egrey cast iron80203,729014202,35-1792838 on request
22004-0820084Egrey cast iron84213,99014212,53-1902838 on request
22004-0820090Egrey cast iron90229,189014227,81-2042838 on request
22004-0820112Egrey cast iron112285,219020283,83-2602838 on request
22004-0820144Egrey cast iron144366,699020365,32-3422838 on request
22004-0820168Egrey cast iron168427,810020426,42-4032838 on request
22004-0820192Egrey cast iron192488,9210020487,54-4652838 on request
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
欢迎扫描二维码
咨询诺瑞朗官方客服微信
China
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83