norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Steel.Version:PhosphatedNote:Standard HTD profile with metric pitch (half-round toothing). At least one belt pulley must have a rim flange. The toothed belt pulleys have a centre bore or a pilot hole (this can vary due to manufacturing methods). For this reason, the dimension D2 max. given in the table is the maximum diameter of the bore with which the toothed belt pulleys are supplied. This pilot/centre bore can be amended by the customer to produce a reamed bore, reamed bore with keyway or a tapped hole. Alternatively, customers can also use bushes to reduce the bore diameter.
The pulleys may be recessed on the sides.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 22004_15mm Toothed pulleys profile HTD 5M, for 15 mm wide belts 192 kB

Drawings

Toothed pulleys profile HTD 5M, for 15 mm wide belts

Item selection/filter

Order No.belt widthFormMain
material
No. of
teeth
DD1
max.
D2
max.
D3D4
max.
BLCADAcc.PriceOrder
22004-05151215Asteel1219,113617,962320,526 on request
22004-05151415Asteel1422,2814621,142520,526 on request
22004-05151515Asteel1523,8716622,732820,526 on request
22004-05151615Asteel1625,4716,5624,322820,526 on request
22004-05151815Asteel1828,6520627,513220,526 on request
22004-05152015Asteel2031,8323630,693620,526 on request
22004-05152115Asteel2133,4224632,283820,526 on request
22004-05152215Asteel2235,0125,5633,873920,526 on request
22004-05152415Asteel2438,1927637,064220,528 on request
22004-05152615Asteel2641,3830640,244620,528 on request
22004-05152815Asteel2844,5630,5643,425020,528 on request
22004-05153015Asteel3047,7535846,615120,528 on request
22004-05153215Asteel3250,9338849,795520,528 on request
22004-05153615Asteel3657,338856,166220,528 on request
22004-05154015Asteel4063,6638862,527120,528 on request
22004-05154415Galuminium4470,0338868,89-20,530 on request
22004-05154815Galuminium4876,3945875,25-20,530 on request
22004-05156015Galuminium6095,4950894,35-20,530 on request
22004-05157215Galuminium72114,59508113,45-20,530 on request
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
欢迎扫描二维码
咨询诺瑞朗官方客服微信
China
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83