norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Steel spur gears, module 3, milled toothing, straight-tooth design, 20° engagement angle, Form A, with hub
22400_A

Steel spur gears, module 3, milled toothing, straight-tooth...

go back

Item description/product images

DescriptionMaterial:Steel 1.0503 (C45).Version:Milled toothing, straight teeth.
Engagement angle 20°, bright.
Note:The spur gears have a centre bore or pilot hole (this can vary due to manufacturing methods). For this reason, the dimension D2 max. given in the table is the maximum diameter of the bore with which the spur gears are supplied. This pilot/centre bore can be amended by the customer to produce a reamed bore, reamed bore with keyway or a tapped hole. Alternatively, customers can also use bushes to reduce the bore diameter.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 22400_A Steel spur gears, module 3, milled toothing, straight-tooth design, 20° engagement angle, Form A, with hub 208 kB

Drawings

Steel spur gears, module 3, milled toothing, straight-tooth design, 20° engagement angle, Form A, with hub

Item selection/filter

Order No.FormNo. of
teeth
DD1D2
max.
D3BLCADAcc.PriceOrder
22400-0130300012A12423612273050 on request
22400-0130300013A13453912303050 on request
22400-0130300014A14484212333050 on request
22400-0130300015A15514512353050 on request
22400-0130300016A16544814383050 on request
22400-0130300017A17575114423050 on request
22400-0130300018A18605414453050 on request
22400-0130300019A19635714453050 on request
22400-0130300020A20666014453050 on request
22400-0130300021A21696320453050 on request
22400-0130300022A22726620503050 on request
22400-0130300023A23756920503050 on request
22400-0130300024A24787220503050 on request
22400-0130300025A25817520603050 on request
22400-0130300026A26847820603050 on request
22400-0130300027A27878120603050 on request
22400-0130300028A28908420603050 on request
22400-0130300029A29938720603050 on request
22400-0130300030A30969020603050 on request
22400-0130300031A31999320603050 on request
22400-0130300032A321029620703050 on request
22400-0130300033A331059920703050 on request
22400-0130300034A3410810220703050 on request
22400-0130300035A3511110520703050 on request
22400-0130300036A3611410820703050 on request
22400-0130300037A3711711120703050 on request
22400-0130300038A3812011420803050 on request
22400-0130300039A3912311720803050 on request
22400-0130300040A4012612020803050 on request
22400-0130300041A4112912320803050 on request
22400-0130300042A4213212620803050 on request
22400-0130300043A4313512920803050 on request
22400-0130300044A4413813220903050 on request
22400-0130300045A4514113520903050 on request
22400-0130300046A4614413820903050 on request
22400-0130300047A47147141201003050 on request
22400-0130300048A48150144201003050 on request
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
欢迎扫描二维码
咨询诺瑞朗官方客服微信
China
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83