norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Steel spur gears, module 1, milled toothing, straight-toothed, 20° engagement angle, Form B, without hub
22400_B

Steel spur gears, module 1, milled toothing, straight-toothed,...

go back

Item description/product images

DescriptionMaterial:Steel 1.0503 (C45).Version:Milled toothing, straight teeth.
Engagement angle 20°, bright.
Note:The spur gears have a centre bore or pilot hole (this can vary due to manufacturing methods). For this reason, the dimension D2 max. given in the table is the maximum diameter of the bore with which the spur gears are supplied. This pilot/centre bore can be amended by the customer to produce a reamed bore, reamed bore with keyway or a tapped hole. Alternatively, customers can also use bushes to reduce the bore diameter.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 22400_B Steel spur gears, module 1, milled toothing, straight-toothed, 20° engagement angle, Form B, without hub 209 kB

Drawings

Steel spur gears, module 1, milled toothing, straight-toothed, 20° engagement angle, Form B, without hub

Item selection/filter

Order No.Form

No. of
teeth
DD1D2
max.
BCADAcc.PriceOrder
22400-0210150072B7274721215 on request
22400-0210150075B7577751215 on request
22400-0210150076B7678761215 on request
22400-0210150080B8082801215 on request
22400-0210150085B8587851215 on request
22400-0210150090B9092901215 on request
22400-0210150095B9597951215 on request
22400-0210150100B1001021001215 on request
22400-0210150110B1101121101215 on request
22400-0210150114B1141161141215 on request
22400-0210150120B1201221201215 on request
22400-0210150127B1271291271215 on request
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
欢迎扫描二维码
咨询诺瑞朗官方客服微信
China
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83